TODSplit (FUN)
FUNCTION TODSplit : ERROR
The function block provides hour, minute and second from the IEC 6-1131-3 format TIME_OF_DAY.
- InOut:
Scope
Name
Type
Comment
Return
TODSplitInput
todTimeTODpuiHourPOINTER TO UINT
0..23
puiMinutePOINTER TO UINT
0..59
puiSecondPOINTER TO UINT
0..59
puiMillisecondPOINTER TO UINT
0..999