CM579PnioWrite (FB)
FUNCTION_BLOCK CM579PnioWrite EXTENDS CM579PnioBase
function block that implements acyclic write service
- InOut:
Scope
Name
Type
Initial
Comment
Inherited from
Input
ExecuteBOOLFALSE
A rising edge starts a single operation, the output Busy goes to TRUE. In the first cycle all other inputs are read and stored, afterwards they are ignored. A falling edge does not stop the operation. After Done = TRUE or Error = TRUE and Execute = FALSE all outputs will be reset. For executing another operation the Execute input needs to be retriggered by another rising edge!
AbbETrig3
Output
DoneBOOLFALSE
Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE
AbbETrig3
BusyBOOLFALSE
Operation is running (while outputs Done and Error are FALSE)
AbbETrig3
ErrorBOOLFALSE
Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE. The output ErrorID gives more details about the error.
AbbETrig3
Input
DeviceAC500_IoDrvCM579Profinet.IDeviceCM579Profinetinstance of CM579-PNIO device
CM579PnioBase
Output
ErrorIDerror code that describes occurred error
CM579PnioBase
AddErrorIDUDINTadditional description of error, meaning depends on value of output ErrorID
CM579PnioBase
Input
DevNamename of device to which the data object is to be written (e.g. ‘ci501-pn-01’ )
DevSlotUINTslot of submodule to which the data object is to be written
DevSubSlotUINTsubslot of submodule to which the data object is to be written
DevIdxUINTindex of data object to be written
DataPOINTER TO BYTE
pointer to buffer of data to be written
DataLenUINTlength of data to be written
Output
StatusCodeUDINTPROFINET status code of write service according to PROFINET specification
AddVal1UINTadditional value 1 returned from PROFINET IO Device
AddVal2UINTadditional value 2 returned from PROFINET IO Device