CM592DPV1Masc1Read (FB)

FUNCTION_BLOCK PUBLIC CM592DPV1Masc1Read EXTENDS CM592BaseCommonReq

DPV1 service MSAC1_Read - read data from a DPV1 capable slave

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

Execute

BOOL

FALSE

A rising edge starts a single operation, the output Busy goes to TRUE. In the first cycle all other inputs are read and stored, afterwards they are ignored. A falling edge does not stop the operation. After Done = TRUE or Error = TRUE and Execute = FALSE all outputs will be reset. For executing another operation the Execute input needs to be retriggered by another rising edge!

AbbETrig3

Output

Done

BOOL

FALSE

Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE

AbbETrig3

Busy

BOOL

FALSE

Operation is running (while outputs Done and Error are FALSE)

AbbETrig3

Error

BOOL

FALSE

Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE. The output ErrorID gives more details about the error.

AbbETrig3

Input

Device

IDeviceCM592Profibus

0

Instance of CM592 profibus device

CM592BaseCommonReq

Output

ErrorID

ERROR_ID

ERROR_ID.NO_ERROR

Error code that describes the occured error

CM592BaseCommonReq

AddErrorID

UDINT

CM592Const.CM592_ADD_ERROR_NONE

Additional error info, in case ErrorID shows “REQUEST_FAILED”

CM592BaseCommonReq

Input

SlaveAddr

USINT

0

Address of PROFIBUS slave device (0 - 125)

SlaveSlot

USINT

0

Slot number at slave (0 - 254)

SlaveIndex

USINT

0

Index within slot number at slave (0 - 254 or 255 to access LR state machine, e.g. to access I&M data)

DataLen

USINT

0

Length of data to be read in number of bytes

Data

POINTER TO BYTE

0

Address of buffer where to put received DPV1 data into

Output

ErrNo1

USINT

0

PROFIBUS DPV1 specific error code sent by slave

ErrNo2

USINT

0

PROFIBUS DPV1 specific error code sent by slave

DataLenRead

USINT

0

Length of data read