Library
2.9.0
  • ABB - AC500
    • Intern
    • Use Cases
      • Temperature Control
      • AC500 Utils
      • PROFINET
      • Modbus
      • EtherCAT
      • PROFIBUS
      • CAN
      • Serial Communication
      • CS31
      • Control
      • Logger
      • Diagnosis
      • Drives
      • Motion
      • Ethernet
      • High Availability
      • HVAC
      • IEC 60870-5-104
      • IEC 61850
        • IEC61850Server (LIB)
          • Description
          • Contents:
            • Data types
            • Global Variables
            • IEC61850ServerFB (FB)
            • Library Information
            • POUs
              • BASIC
              • IEC61400
              • IEC61850
              • IEC61850_Version (FUN)
              • ISO
                • ISO8073_FB (FB)
                  • ISO8073_FB.RX_AK (ACT)
                  • ISO8073_FB.RX_CR (ACT)
                  • ISO8073_FB.RX_DR (ACT)
                  • ISO8073_FB.RX_DT (ACT)
                  • ISO8073_FB.RX_EA (ACT)
                  • ISO8073_FB.RX_ED (ACT)
                  • ISO8073_FB.RX_ER (ACT)
                  • ISO8073_FB.RX_RJ (ACT)
                  • ISO8073_FB.TX_CC (ACT)
                  • ISO8073_FB.TX_CR (ACT)
                  • ISO8073_FB.TX_DC (ACT)
                  • ISO8073_FB.TX_DT (ACT)
                  • ISO8073_FB._Doku (ACT)
                  • ISO8073_FB._LoggError (ACT)
                • ISO8327_FB (FB)
                • ISO8650_FB (FB)
                • ISO8823_FB (FB)
                • ISOLayer_FB (FB)
                • TOOLS
              • iIEC61850_LogicalDevice (ITF)
            • Param (PARAMS)
            • history (STRUCT)
          • Indices and tables
      • ECO
      • Pumping
      • Safety
      • Solar
  • CODESYS - Application
  • CODESYS - Use Cases
  • CODESYS - System
  • CODESYS - Intern
Library
  • »
  • ABB - AC500 »
  • Use Cases »
  • IEC 61850 »
  • IEC61850Server (LIB) »
  • POUs »
  • ISO »
  • ISO8073_FB (FB)

ISO8073_FB (FB)

FUNCTION_BLOCK ISO8073_FB

Session Protokol Maschine

InOut:

Scope

Name

Type

Input

pBuffer

POINTER TO ARRAY [0..8191] OF BYTE

diRxLen

DINT

Inout

tyRxSPDU

tyISO_SPDU

tyTxSPDU

tyISO_SPDU

Output

tyTxISOSPDU

tyISO8073_PDU

Structure:

  • ISO8073_FB.RX_AK (ACT)
  • ISO8073_FB.RX_CR (ACT)
  • ISO8073_FB.RX_DR (ACT)
  • ISO8073_FB.RX_DT (ACT)
  • ISO8073_FB.RX_EA (ACT)
  • ISO8073_FB.RX_ED (ACT)
  • ISO8073_FB.RX_ER (ACT)
  • ISO8073_FB.RX_RJ (ACT)
  • ISO8073_FB.TX_CC (ACT)
  • ISO8073_FB.TX_CR (ACT)
  • ISO8073_FB.TX_DC (ACT)
  • ISO8073_FB.TX_DT (ACT)
  • ISO8073_FB._Doku (ACT)
  • ISO8073_FB._LoggError (ACT)
Next Previous

© Copyright 2025, ABB.