history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

4.0.5.1

2018-11-26

673

internal change

4.0.5.2

2018-11-26

675

internal change

4.0.5.4

2018-11-26

675

internal change

4.0.5.5

2020-06-04

1194

updated for AB2.3.0

4.0.5.6

2020-07-16

1243

MAC address can be entered offline, GOOSE master can be disabled

4.0.5.7

2020-11-17

1372

GOOSE master disable corrected

4.0.6.1

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

4.0.6.2

2021-10-28

1758

library category updated

4.0.6.3

2021-11-09

1767

GOOSE Publisher min repetition time is now configurable

4.0.6.4

2021-12-01

—

build system maintenance

4.0.7.1

2021-12-10

1847

library version adapted according to package

4.0.7.2

2022-03-30

1919

Enable GOOSE subscribe over second Ethernet adapter

4.0.7.3

2022-05-31

2008

improved GOOSE diagnosis, xErrorTimeAllowedToLive corrected

4.0.7.4

2022-06-03

2013

Goose publisher: Time allowed to live increased after value change

4.0.7.5

2022-06-10

2023

internal change

4.0.7.6

2022-06-27

2042

stabilize GOOSE subscriber

4.0.7.7

2022-10-26

2176

  1. improved security, 2) limit GOOSE payload to 1500 bytes

4.0.7.8

2022-10-31

2184

Enable subscriber on different Ethernet adapter than Publisher

4.0.8.1

2023-11-14

—

build system maintenance

4.0.9.1

2024-06-12

—

build system maintenance

4.0.9.2

2025-01-16

3353

internal change

4.0.9.3

2025-03-24

3418

internal change

4.0.10.1

2025-08-28

—

build system maintenance