CDC Tools
IEC61850_CheckEnumRange(FUN)IEC61850_CreateBasicNames(FUN)IEC61850_GetDatapoint(FUN)IEC61850_GetDatapointRef(FUN)IEC61850_GetDefinition(FUN)IEC61850_GetDirectory(FUN)IEC61850_GetDirectory_All(FUN)IEC61850_GetValue(FUN)IEC61850_GetValues_All(FUN)IEC61850_Init_DataPoints(FUN)IEC61850_SetStructIndex(FUN)IEC61850_SetValue(FUN)