IEC61850_GVL (GVL)
- VAR_GLOBAL CONSTANT
//Set by configurator C_IEC61850_MAX_CLIENTS : BYTE := 1; C_IEC61850_MAX_REPORTBUFFER_SIZE : DINT := 5000; C_IEC61850_MAX_DATASET_ENTRY : INT := 50; C_IEC61850_ALL_DATASET_ENTRIES : DWORD := 150; C_IEC61850_MAX_DATASETS : INT := 3; C_IEC61850_MAX_VSTRING32 : WORD := 0; C_IEC61850_MAX_VSTRING64 : WORD := 0; C_IEC61850_MAX_VSTRING255 : WORD := 0; C_IEC61850_MAX_OCTED64 : WORD := 0; C_IEC61850_MAX_OCTED255 : WORD := 0; C_IEC61850_MAX_UCSTRING255 : WORD := 0; C_IEC61850_CLOCK_TIMEZONE : SINT := 0; C_IEC61850_CLOCK_DST : INT := 0; C_IEC61850_ACCEPTED_CLIENTS : ARRAY[1..5] OF STRING := [‘0.0.0.0’,’0.0.0.0’,’0.0.0.0’,’0.0.0.0’,’0.0.0.0’]; C_IEC61850_REPORT_ENA : BOOL := FALSE;
END_VAR
- InOut:
Scope
Name
Type
Initial
Comment
gdwIEC61850_SemHandle
DWORD16#FFFFFFFF
MS???
gfbIEC61850_MMSInterpreter
gxIEC61850_InitSend
BOOLgIEC61850Time
gIEC61850_DTNow
gIEC61850_UTC
gdwIEC61850_TimeStampMS_now
DWORDgwIEC61850_TimeStampDay_now
WORDgxIEC61850Report
BOOLasIEC61850_BasicNames
ARRAY [IEC61850_MMS_FC_START..IEC61850_MMS_FC_END] OF STRING
Dynamic basicname array
gaIEC61850_DataSetRef
ARRAY [0..C_IEC61850_ALL_DATASET_ENTRIES] OF tyIEC61850_DataSetRef
Alle Einträge der Datasets
gnIEC61850_NumsOfDataSetEntries
INTAnzahl von allen Datasetmembern
gsIEC61850_ErrorMsg
STRINGgwIEC61850_CurrMaxMsgSize
WORDAktuell größtes Paket
gsIEC61850_DatasetError
ARRAY [0..15] OF STRING
Debug Anzeige, wenn Dataseteinträge nicht gefunden werden
gxIEC61850_ClientIsConnected
ARRAY [1..C_IEC61850_MAX_CLIENTS] OF BOOL
Verbindungsstatus jeder Connection
gnIEC61850_SocketCounter
INTgtyIEC61850_TxSPDUReports
gdwIEC61850_SocketClose
DWORDAnzahl der Socket Schließungen
gaWriteStringTable
ARRAY [0..IEC61850_MAX_WRITETABLE] OF STRING
gnWriteStringTableIx
INTgiLogicalDevice
gxIEC61850_KeepAliveEna : BOOL := FALSE; (* Enable KeepAlive *)
gaVisSTRING32
ARRAY [0..C_IEC61850_MAX_VSTRING32] OF tyIEC61850_AT_VisSTRING32
gaVisSTRING64
ARRAY [0..C_IEC61850_MAX_VSTRING64] OF tyIEC61850_AT_VisSTRING64
gaVisSTRING65
ARRAY [0..C_IEC61850_MAX_VSTRING65] OF tyIEC61850_AT_VisSTRING65
gaVisSTRING129
ARRAY [0..C_IEC61850_MAX_VSTRING129] OF tyIEC61850_AT_VisSTRING129
gaVisSTRING255
ARRAY [0..C_IEC61850_MAX_VSTRING255] OF tyIEC61850_AT_VisSTRING255
gaOCTED64
ARRAY [0..C_IEC61850_MAX_OCTED64] OF tyIEC61850_AT_Octet64
gaOCTED255
ARRAY [0..C_IEC61850_MAX_OCTED64] OF tyIEC61850_AT_Octet255
gaUCSTRING255
ARRAY [0..C_IEC61850_MAX_UCSTRING255] OF tyIEC61850_AT_UCSTRING255
gsiIEC61850_CLOCK_TimeZone
SINTC_IEC61850_CLOCK_TIMEZONE
gnIEC61850_CLOCK_DST_Mode
INTC_IEC61850_CLOCK_DST
gxIEC61850_ClockBy_SNTP
BOOLgxIEC61850_Clock_SyncOk
BOOLTRUE, wenn die Synchronistaion der IEC-Clock erfolgreich war
gdtIEC61850_Clock_DT
DTdie zuletzt aus dem RTC-Modul ausgelesene Zeit als IEC61131 Datentyp DT
gIEC61850SyncTime
TIMEgxIEC61850_IntelByteOrder
BOOLgfbIEC61850_ASN1_Decoder
geIEC61850_Subs_Sim_Mode
Mode for the GOOSE Subscriber
gwIEC61850_ISO8073_DstRef
WORD- ENUM61850C_SIM_MODE_NORMAL:
All valid GOOSE messages will be processed. GOOSE Flag Simulation is FALSE;
All GOOSE messages will be rejected. GOOSE Flag Simulation is TRUE;
- ENUM61850C_SIM_MODE_SIMULATION:
All valid GOOSE messages will be rejected. GOOSE Flag Simulation is FALSE;
All GOOSE messages will be processed. GOOSE Flag Simulation is TRUE;
gwIEC61850_BufferStartIx
WORDC_IEC61850_START_TX_IX
gdwIEC61850_LocalDetailCall
DWORDMax MMS PDU size
geIEC61850_LLN0_Mode
gxIEC61850_ErrorPDU
BOOLError PDU should be send
Constant
C_IEC61850_VENDOR_NAME
STRING(32)‘3S-Smart Software Solutions GmbH’
C_IEC61850_MODEL_NAME
STRING(30)‘XXX-XXX’
C_IEC61850_REVISION
STRING(6)‘1.0.0’
C_IEC61850_DELAY_TIME_SENDMSG
TIMETIME#0ms
Verzögerungszeit beim senden großer Pakete. Zeit kann bei Remote-Verbindungen verändert werden.
C_IEC61850_DATSETMASKE
ARRAY [0..33] OF DWORD
[0, 16#1, 16#2, 16#4, 16#8, 16#10, 16#20, 16#40, 16#80, 16#100, 16#200, 16#400, 16#800, 16#1000, 16#2000, 16#4000, 16#8000, 16#10000, 16#20000, 16#40000, 16#80000, 16#100000, 16#200000, 16#400000, 16#800000, 16#1000000, 16#2000000, 16#4000000, 16#8000000, 16#10000000, 16#20000000, 16#40000000, 16#80000000]
C_IEC61850_FC_NAME
ARRAY [1..17] OF STRING(3)
[‘EX’, ‘US’, ‘MS’, ‘SE’, ‘SV’, ‘GS’, ‘GO’, ‘BR’, ‘LG’, ‘RP’, ‘SG’, ‘SP’, ‘DC’, ‘CF’, ‘CO’, ‘ST’, ‘MX’]
C_IEC61850_ATTR_NAMES
ARRAY [0..222] OF STRING(11)
[‘d’, ‘dU’, ‘cdcNs’, ‘cdcName’, ‘dataNs’, ‘general’, ‘dirGeneral’, ‘phsA’, ‘dirPhsA’, ‘phsB’, ‘dirPhsB’, ‘phsC’, ‘dirPhsC’, ‘neut’, ‘dirNeut’, ‘q’, ‘t’, ‘operTm’, ‘setMag’, ‘origin’, ‘ctlModel’, ‘units’, ‘sVC’, ‘minVal’, ‘maxVal’, ‘stepSize’, ‘actVal’, ‘frVal’, ‘frTm’, ‘pulsQty’, ‘frEna’, ‘strTm’, ‘frPd’, ‘frRs’, ‘ctlVal’, ‘ctlNum’, ‘valWTr’, ‘stSeld’, ‘subEna’, ‘subVal’, ‘subQ’, ‘subID’, ‘persistent’, ‘instCVal’, ‘cVal’, ‘range’, ‘subCVal’, ‘db’, ‘zeroDb’, ‘rangeC’, ‘magSVC’, ‘angSVC’, ‘angRef’, ‘smpRate’, ‘xUnit’, ‘xD’, ‘yUnit’, ‘yD’, ‘numPts’, ‘setCharact’, ‘setParA’, ‘setParB’, ‘setParC’, ‘setParD’, ‘setParE’, ‘setParF’, ‘phsAB’, ‘phsBC’, ‘phsCA’, ‘stVal’, ‘pulseConfig’, ‘vendor’, ‘hwRev’, ‘swRev’, ‘serNum’, ‘model’, ‘location’, ‘phsABHar’, ‘phsBCHar’, ‘phsCAHar’, ‘numHar’, ‘numCyc’, ‘evalTm’, ‘frequency’, ‘hvRef’, ‘rmsCyc’, ‘har’, ‘phsAHar’, ‘phsBHar’, ‘phsCHar’, ‘neutHar’, ‘netHar’, ‘resHar’, ‘setVal’, ‘configRev’, ‘ldNs’, ‘lnNs’, ‘instMag’, ‘mag’, ‘subMag’, ‘min’, ‘max’, ‘cnt’, ‘sev’, ‘addr’, ‘addInfo’, ‘c1’, ‘c2’, ‘c3’, ‘seqT’, ‘phsRef’, ‘net’, ‘res’, ‘orCat’, ‘orIdent’, ‘sboTimeout’, ‘sboClass’, ‘multiplier’, ‘SIUnit’, ‘numPls’, ‘offDur’, ‘onDur’, ‘cmdQual’, ‘scaleFactor’, ‘offset’, ‘f’, ‘llLim’, ‘lLim’, ‘hLim’, ‘hhLim’, ‘posVal’, ‘transInd’, ‘xVal’, ‘yVal’, ‘crvPts’, ‘ang’, ‘RptID’, ‘RptEna’, ‘DatSet’, ‘ConfRev’, ‘OptFlds’, ‘BufTm’, ‘SqNum’, ‘TrgOps’, ‘IntgPd’, ‘GI’, ‘PurgeBuf’, ‘EntryID’, ‘TimeofEntry’, ‘ResvTms’, ‘Resv’, ‘Oper’, ‘T’, ‘Test’, ‘Check’, ‘mxVal’, ‘APPID’, ‘DstAddress’, ‘VID’, ‘PRIORITY’, ‘NdsCom’, ‘GoID’, ‘GoEna’, ‘Addr’, ‘alTm’, ‘alCt’, ‘cmTm’, ‘cmCt’, ‘stTm’, ‘stCt’, ‘numAlm’, ‘tot’, ‘yly’, ‘mly’, ‘dly’, ‘tmTot’, ‘oldTmVal’, ‘actTmVal’, ‘rsPer’, ‘hisRs’, ‘manRs’, ‘chaManRs’, ‘oldVal’, ‘sdvVal’, ‘totAvVal’, ‘maxMxVal’, ‘minMxVal’, ‘decRate’, ‘incRate’, ‘chaPerRs’, ‘spAcs’, ‘oldSp’, ‘actSp’, ‘datSetMx’, ‘smpTmms’, ‘pstTmms’, ‘preTmms’, ‘ctTot’, ‘oldCtVal’, ‘actCtVal’, ‘oldSt’, ‘actSt’, ‘cmAcs’, ‘almTm’, ‘almCt’, ‘seqId’, ‘oldStp’, ‘almAck’, ‘dataSetSt’, ‘almStPos’, ‘almLev’, ‘stDT’, ‘tmCountry’, ‘tmLang’, ‘tmTZ’, ‘tmAutoDT’, ‘tmDT’, ‘tmUseDT’, ‘tmOffset’, ‘SBO’, ‘operTmPhsC’, ‘operTmPhsB’, ‘operTmPhsA’]
C_IEC61850_YEAR_TABLE
ARRAY [1970..2149] OF WORD
[0, 365, 730, 1096, 1461, 1826, 2191, 2557, 2922, 3287, 3652, 4018, 4383, 4748, 5113, 5479, 5844, 6209, 6574, 6940, 7305, 7670, 8035, 8401, 8766, 9131, 9496, 9862, 10227, 10592, 10957, 11323, 11688, 12053, 12418, 12784, 13149, 13514, 13879, 14245, 14610, 14975, 15340, 15706, 16071, 16436, 16801, 17167, 17532, 17897, 18262, 18628, 18993, 19358, 19723, 20089, 20454, 20819, 21184, 21550, 21915, 22280, 22645, 23011, 23376, 23741, 24106, 24472, 24837, 25202, 25567, 25933, 26298, 26663, 27028, 27394, 27759, 28124, 28489, 28855, 29220, 29585, 29950, 30316, 30681, 31046, 31411, 31777, 32142, 32507, 32872, 33238, 33603, 33968, 34333, 34699, 35064, 35429, 35794, 36160, 36525, 36890, 37255, 37621, 37986, 38351, 38716, 39082, 39447, 39812, 40177, 40543, 40908, 41273, 41638, 42004, 42369, 42734, 43099, 43465, 43830, 44195, 44560, 44926, 45291, 45656, 46021, 46387, 46752, 47117, 47482, 47848, 48213, 48578, 48943, 49309, 49674, 50039, 50404, 50770, 51135, 51500, 51865, 52231, 52596, 52961, 53326, 53692, 54057, 54422, 54787, 55153, 55518, 55883, 56248, 56614, 56979, 57344, 57709, 58075, 58440, 58805, 59170, 59536, 59901, 60266, 60631, 60997, 61362, 61727, 62092, 62458, 62823, 63188, 63553, 63919, 64284, 64649, 65014, 65380]
C_IEC61850_START_TX_IX
WORD45000
Startindex des MMS Frames
C_IEC61850_HEXCHAR
ARRAY [0..15] OF BYTE
[16#30, 16#31, 16#32, 16#33, 16#34, 16#35, 16#36, 16#37, 16#38, 16#39, 16#41, 16#42, 16#43, 16#44, 16#45, 16#46]
C_IEC61850_MAX_TCP_DATA_SIZE
DINT46000
buffer for one TCP/IP package / frame
IEC61850_STRING_SIZE_255
INT80
IEC61850_STRING_SIZE_64
INT64
STRING_LENGTH_80
INT80
STRING_LENGTH_255
INT255
IEC61850_MAX_WRITETABLE
INT20
C_IEC61850_MAX_RAW_DATA_SIZE
WORD5000
Buffer size for one RAW package or frame