Profinet
This folder contains function blocks to write and read parameters and values to and from ABB drives. They aer susing acyclic parameter access mechanism (DP-V1) and are based on PROFIdrive DP-V1 message using the underlying function blocks “PnioCntrlRead” and “PnioCntrlWrite”.
DrvPnRead(FB)CleaningActionCyclicActionDrvPnRead.B_CyclicAction(METH)DrvPnRead.S01_CreateRequestDataArray(ACT)DrvPnRead.S02_CreateCompareDataArray(ACT)DrvPnRead.S11_Sequence(ACT)DrvPnRead.S12_CheckWriteResponse(ACT)DrvPnRead.S13_CheckReadResponse(ACT)DrvPnRead.S14_CheckReadResponseHeader(ACT)DrvPnRead.S15_WriteReadValues(ACT)DrvPnRead.S16_CompareReadValues(ACT)DrvPnRead.S21_WriteOutputsFromWrite(ACT)DrvPnRead.S22_WriteOutputsFromRead(ACT)
ResetActionStartAction
DrvPnWrite(FB)