CS31ModuleState (ENUM)
- TYPE CS31ModuleState(
INACTIVE
enumeration of module states of CS31 module
- Attributes:
qualified_only- InOut:
Name
Initial
Comment
INACTIVE
0
module is currently not used
DETECTION
1
module is configured in device tree and is being searched on bus
DETECTED
2
module detected on bus
CONFIGURATION
3
module is being configured
CONFIGURED
4
configuration downloaded to module
CONFIGURATION_ERR
5
error during module configuration
WRONG_MODULE
6
configuration and hardware are not matching
ACTIVE
7
module is detected and configured, IO data update takes place
DIAGNOSIS
8
module is active, but there is a diagnosis message
UNKNOWN_MODULE
9
module was detected on bus, but is not part of configuration