ERROR_ID (ENUM)
- TYPE ERROR_ID(
NO_ERROR
- Attributes:
qualified_only- InOut:
Name
Initial
Comment
NO_ERROR
0
No error
SRAM_ERR_FAILED
UDINT_TO_INT(Errors.ERR_FAILED)
Failed (0x01)
SRAM_ERR_PARAMETER
UDINT_TO_INT(Errors.ERR_PARAMETER)
ERR Parameter (0x02)
ABORTED_ENABLE
3
Enable returned to FALSE before operation finished
JOB_NOTCREATED
4
Error Job creation
SRAM_INVALID_HANDLE
UDINT_TO_INT(Errors.ERR_INVALID_HANDLE)
Invalid handle (0x14)
SRAM_NOT_SUPPORTED
UDINT_TO_INT(Errors.ERR_NOT_SUPPORTED)
Not Supported (0x18)
SRAM_OUT_OF_LIMITS
UDINT_TO_INT(Errors.ERR_OUT_OF_LIMITS)
Out of Limits (0x1A)
FILE_ERROR
UDINT_TO_INT(Errors.ERR_FILE_ERROR)
Common file error (0x32)
NO_SUPPORT
16#1002
Error No support
FAST_COUNTER_MODE_0
16#1004
Fast counter mode 0 –> no counter
MODULE_NOT_AVAIL
16#201B
Error Module not available
INVALID_MOD_NUM
16#201C
Error invalid ModuleNo
MODULE_MISSING
16#301B
Error Module missing
INVALID_MOD_MAX
16#301C
Error invalid ModuleNo > max
FALSE_MODULE_NUM
16#4020
Error invalid ModuleNo -ModulDiag and invalid bus number -CntIOExt
MODE_TOO_BIG
16#4030
Counter mode too big
NULL_POINTER_IN
16#4040
Invalid pointer to CounterIn
NULL_POINTER_OUT
16#4050
Invalid pointer to CounterOut
NOT_SUPPORTED
16#5002
Error not supported
CRC_FAULT
16#5018
Error CRC
MOD_NOT_FOUND
16#5021
Error module not found
DEV_ERROR_READ
16#5023
Device error read
FATAL_ERROR
16#5FFF
Fatal Error state machine