history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.1.1.3 |
2017-07-06 |
275 |
V1.1.1.0 First version checkin |
1.1.2.4 |
2017-09-08 |
342 |
Changed “IoInfo” into “IoInformation” |
1.1.2.6 |
2018-11-06 |
650 |
internal change |
1.1.2.8 |
2019-01-07 |
— |
build system maintenance |
1.2.0.1 |
2019-02-20 |
— |
build system maintenance |
1.2.1.1 |
2021-01-26 |
1438 |
Replaced deprecated function blocks |
1.2.2.1 |
2021-09-15 |
— |
build system maintenance |
1.2.2.2 |
2021-09-20 |
1703 |
internal change |
1.2.2.3 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.2.2.4 |
2021-12-01 |
— |
build system maintenance |
1.2.2.5 |
2021-12-03 |
1832 |
internal change |
1.2.3.1 |
2023-01-26 |
2311 |
internal change |
1.2.3.2 |
2023-01-26 |
2312 |
internal change |
1.2.4.1 |
2023-11-14 |
2819 |
internal change |
1.2.5.1 |
2023-12-21 |
— |
build system maintenance |
1.2.5.3 |
2023-12-22 |
2917 |
internal change |
1.2.5.4 |
2024-03-08 |
2973 |
internal change |
1.2.5.6 |
2024-03-08 |
2975 |
internal change |
1.2.5.6 |
2024-03-08 |
2976 |
internal change |
1.2.5.7 |
2024-03-08 |
2977 |
internal change |
1.2.5.8 |
2024-03-08 |
2978 |
internal change |
1.2.5.9 |
2024-06-12 |
3064 |
Added auto-generated functions for retrieval of library version information |