history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.0.0.1 |
2020-02-13 |
— |
build system maintenance |
1.0.0.2 |
2020-03-03 |
1050 |
internal change |
1.0.0.3 |
2020-03-10 |
1069 |
internal change |
1.0.0.4 |
2020-03-10 |
1071 |
internal change |
1.0.0.5 |
2020-03-11 |
1074 |
internal change |
1.0.0.6 |
2020-03-20 |
1087 |
internal change |
1.0.0.7 |
2020-03-25 |
1093 |
internal change |
1.0.0.8 |
2020-03-26 |
1094 |
internal change |
1.0.0.9 |
2020-04-08 |
1112 |
internal change |
1.0.0.10 |
2020-04-22 |
1119 |
internal change |
1.0.0.11 |
2020-05-04 |
1136 |
internal change |
1.0.0.12 |
2020-05-14 |
1168 |
corrected lib category |
1.0.0.13 |
2020-05-20 |
1172 |
internal change |
1.0.0.14 |
2020-05-29 |
1186 |
internal change |
1.0.0.15 |
2020-06-19 |
1207 |
internal change |
1.0.0.16 |
2020-06-24 |
1217 |
internal change |
1.0.0.17 |
2020-06-24 |
1218 |
internal change |
1.0.0.18 |
2020-06-25 |
1222 |
internal change |
1.0.0.19 |
2020-07-01 |
1225 |
internal change |
1.0.0.20 |
2020-08-18 |
1271 |
internal change |
1.0.1.1 |
2020-10-01 |
— |
build system maintenance |
1.0.2.1 |
2020-11-17 |
— |
build system maintenance |
1.0.2.2 |
2020-11-17 |
1367 |
internal change |
1.0.2.3 |
2020-11-17 |
1369 |
internal change |
1.0.3.1 |
2020-12-16 |
— |
build system maintenance |
1.0.3.2 |
2021-02-08 |
1464 |
internal change |
1.0.3.3 |
2021-02-12 |
1475 |
internal change |
1.0.4.1 |
2021-03-02 |
— |
build system maintenance |
1.0.4.2 |
2021-04-16 |
1586 |
internal change |
1.0.4.3 |
2021-04-22 |
1597 |
internal change |
1.0.5.1 |
2021-06-10 |
— |
build system maintenance |
1.0.5.2 |
2021-06-15 |
1628 |
internal change |
1.0.6.1 |
2021-09-15 |
— |
build system maintenance |
1.0.6.2 |
2021-09-20 |
1703 |
internal change |
1.0.6.3 |
2021-10-03 |
1725 |
internal change |
1.0.6.4 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.0.6.5 |
2021-12-01 |
— |
build system maintenance |
1.0.6.6 |
2022-02-02 |
1889 |
internal change |
1.0.7.1 |
2022-03-10 |
— |
build system maintenance |
1.0.7.2 |
2022-03-11 |
1904 |
internal change |
1.0.7.4 |
2022-06-02 |
2010 |
Moved implementation of DeviceInfo property to common base-class |
1.0.7.5 |
2022-06-03 |
2012 |
internal change |
1.0.7.6 |
2022-06-13 |
2025 |
internal change |
1.0.7.7 |
2022-09-09 |
2114 |
internal change |
1.0.7.8 |
2022-10-11 |
2163 |
internal change |
1.0.8.3 |
2022-11-16 |
2215 |
internal change |
1.0.8.4 |
2022-12-12 |
2258 |
internal change |
1.0.8.5 |
2022-12-14 |
2260 |
internal change |
1.0.8.6 |
2023-01-27 |
2318 |
IoDrvOnboardIo library needs to be updated due to changes in product type handling |
1.0.8.7 |
2023-02-15 |
2373 |
internal change |
1.0.9.2 |
2023-07-11 |
2595 |
generate a diagnosis message in case an IEC IO driver prevents PLC from going to RUN mode |
1.0.10.2 |
2024-06-12 |
— |
build system maintenance |
1.0.10.3 |
2024-11-20 |
3317 |
internal change |
1.0.10.4 |
2024-12-09 |
3334 |
internal change |
1.1.0.3 |
2024-12-09 |
3337 |
internal change |
1.1.0.4 |
2025-02-04 |
— |
build system maintenance |
1.1.0.5 |
2025-02-04 |
— |
build system maintenance |
1.1.0.6 |
2025-02-27 |
3385 |
internal change |
1.1.0.7 |
2025-04-16 |
3436 |
internal change |
1.1.0.8 |
2025-10-16 |
3562 |
internal change |
1.1.0.9 |
2025-10-29 |
3581 |
internal change |