history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.0.0.1 |
2021-05-03 |
— |
build system maintenance |
1.0.1.1 |
2021-06-10 |
— |
build system maintenance |
1.0.1.2 |
2021-06-14 |
1626 |
internal change |
1.0.1.3 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.0.1.4 |
2021-12-01 |
— |
build system maintenance |
1.0.2.1 |
2022-06-29 |
— |
build system maintenance |
1.0.2.2 |
2023-01-31 |
2328 |
Added new FBs EthGetIP/EthSetIP |
1.0.2.3 |
2023-02-06 |
2341 |
internal change |
1.0.2.4 |
2023-02-10 |
2363 |
internal change |
1.0.3.1 |
2023-11-14 |
2819 |
internal change |
1.0.4.1 |
2024-01-18 |
— |
build system maintenance |
1.0.4.2 |
2024-02-06 |
2943 |
internal change |
1.0.4.3 |
2024-05-27 |
3030 |
Show diagnosis if there are IP address conflicts |
1.0.4.4 |
2024-06-06 |
3041 |
internal change |
1.0.4.5 |
2024-06-21 |
3091 |
internal change |
1.0.4.6 |
2024-06-24 |
3093 |
Fix: Allow PLC to go in RUN, even if CM5640-2ETH communication module is configured but not installe d |
1.0.4.7 |
2024-09-25 |
3178 |
Added property LinkState to retrieve link state of ethernet interface |
1.0.4.8 |
2025-05-08 |
3446 |
internal change |