Hardware descriptions
Device specifications
...
Communication interface modules
Modbus
CI522-MODTCP
Dimensions
Dimensions
Permalink
1
Din rail 15 mm
2
Din rail 7.5 mm
The dimensions are in mm and in brackets in inch.