ParameterizationPermalink

The module does not store configuration data itself. It gets its parameterization data from the master device of the I/O bus (CPU or communication interface module) during power-up of the system.

Hence, replacing I/O modules is possible without any re-parameterization via software.

Firmware version

Configuration

Firmware version > V2.0.0

The arrangement of the parameter data is performed by Control Builder Plus/ Automation Builder software.

The parameter data directly influences the functionality of modules.

For non-standard applications, it is necessary to adapt the parameters to your system configuration.

Module: Module slot address: Y = 1 ... 10

Name

Value

Internal value

Internal value, type

Default

EDS Slot / Index

Module ID

1)

Internal

1810

WORD

1810

0x0Y01

Ignore module

see table 2)

Internal

Yes

No

BYTE

No

not for FBP

Parameter length

Internal

8

BYTE

8

0xY02

Check supply

off

0

BYTE

1

0xY03

on

1

Fast counter

3)

0

:

10

4)

0

:

10

BYTE

0

not for FBP

Behavior outputs at comm. error

5)

Off Last value Last value 5 sec Last value 10 sec Substitute value

Substitute value 5 sec

Substitute value 10 sec

0

1

6

11

2

7

12

BYTE

Off

0x00

0x0Y07

2)

Setting

Description

On

Error LED lights up at errors of all error classes, Failsafe mode off

Off by E4

Error LED lights up at errors of error classes E1, E2 and E3, Failsafe mode off

Off by E3

Error LED lights up at errors of error classes E1 and E2, Failsafe mode off

On +Failsafe

Error LED lights up at errors of all error classes, Failsafe mode on *)

Off by E4 + Failsafe

Error LED lights up at errors of error classes E1, E2 and E3, Failsafe mode on *)

Off by E3 + Failsafe

Error LED lights up at errors of error classes E1 and E2, Failsafe mode on *)

Remarks:

1) With a faulty ID, the Modules reports a "parameter error" and does not perform cyclic process data transmission

2) Not for FBP

3) With FBP or CS31 without the parameter "Fast Counter"

The fast counter of the module does not work if the module is connected to an FBP interface module or CS31 bus module.

4) For counter operating modes, please refer to the description of the fast counter⮫ “Fast counter”

5) The parameter Behavior outputs at comm. error is only analyzed if the Failsafe-mode is ON.