Configuration of the CI504-PNIOPermalink

The CI504-PNIO configuration is available as of Automation Builder 2.9

The configuration of a CI504-PNIO is performed in the same way as for the communication interface modules.

⮫ “Configuration of communication interface modules”

CI504devicetreeV3

Additionally, the device provides up to 3 interfaces for serial communication. These interfaces can be accessed in the PLC application via function blocks from the library “CI504Profinet”.

The library “CI504Profinet” is available only for CM579-PNIO. For Onboard PROFINET, it is not supported.

After adding the device to the PROFINET controller configuration, all interfaces are disabled by default.

CI504_add_COM

To enable a serial interface, add the desired interface type to one of the nodes (COM_1 to COM_3).

  1. 1. Right-click on one of the nodes (COM_1 to COM_3) in the device tree and click “Add object”.

    The window “Replace object : COM_x” opens.

  2. Select the interface type and click [Add object].

    The interface appears under node COM_x.

    CI504_add_object_acyclic_mode

To edit the interface parameters, proceed as follows.

  1. Double-click the interface node.

  2. Select the tab “General”.

    The following parameter list is displayed.

    CI504General settings

To edit the I/O mapping variables of an interface, proceed as follows.

  1. Double-click the interface node “PNIO SubModule I/O mapping”.

  2. Select the tab “PNIO SubModule I/O mapping”.

    The I/O channel list is displayed.

    CI504IOmapping