|
Parameter |
Value |
|
|---|---|---|
|
Bus connection |
2 x RJ45 |
|
|
Switch |
Integrated |
|
|
Technology |
Hilscher NETX 100 |
|
|
Transfer rate |
10/100 Mbit/s (full-duplex) |
|
|
Transfer method |
According to Ethernet II, IEEE 802.3 |
|
|
Ethernet |
100 base-TX, internal switch, 2x RJ45 socket |
|
|
Expandability |
Max. 10 S500 I/O modules |
|
|
Adjusting elements |
2 rotary switches for generation of an explicit name |
|
|
Supported protocols |
RTC - real time cyclic protocol, class 1 *) RTA - real time acyclic protocol DCP - discovery and configuration protocol CL-RPC - connectionless remote procedure Call LLDP - link layer discovery protocol MRP - MRP Client |
|
|
Acyclic services |
PNIO read / write sequence (max. 1024 bytes per telegram) Process-Alarm service |
|
|
Supported alarm types |
Process Alarm, Diagnostic Alarm, Return of SubModule, Plug Alarm, Pull Alarm |
|
|
Min. bus cycle |
1 ms |
|
|
Conformance class |
CC B |
|
|
Protective functions (according to IEC 61131-3) |
Protected against:
Galvanic isolation from the rest of the module. |
|
*) Prioritization with the aid of VLAN-ID including priority level