|
Parameter |
Value |
|
|---|---|---|
|
Number of channels per module |
Max. 4 |
|
|
Distribution of channels into groups |
1 group of 4 channels |
|
|
Connections of the channels AI0+ to AI3+ |
Terminals 2.0 to 2.3 |
|
|
Reference potential for the inputs |
Terminals 2.9, 3.9 and 4.9 (ZP) |
|
|
Indication of the input signals |
1 LED per channel |
|
|
Input signal voltage |
24 V DC |
|
|
Signal 0 |
-30 V...+5 V |
|
|
Undefined signal |
+5 V...+15 V |
|
|
Signal 1 |
+15 V...+30 V |
|
|
Input current per channel |
||
|
Input voltage +24 V |
Typ. 7 mA |
|
|
Input voltage +5 V |
Typ. 1.4 mA |
|
|
Input voltage +15 V |
Typ. 3.7 mA |
|
|
Input voltage +30 V |
< 9 mA |
|
|
Input resistance |
Ca. 3.5 kW |
|