Parameter |
Value |
|
---|---|---|
Number of channels per module |
2 |
|
Distribution of channels into groups |
1 group for 2 channels |
|
Connection of the channels AO0+ ... AO1+ |
Terminals 2.5 ... 2.6 |
|
Reference potential for AO0+ ... AO1+ |
Terminal 2.7 (AO-) for voltage output Terminal 2.9, 3.9 and 4.9 for current output |
|
Output type |
||
Unipolar |
Current |
|
Bipolar |
Voltage |
|
Galvanic isolation |
Against PROFIBUS |
|
Configurability |
-10 V ... +10 V, 0 mA ... 20 mA, 4 mA ... 20 mA (each output can be configured individually) |
|
Output resistance (load), as current output |
0 W ... 500 W |
|
Output loadability, as voltage output |
± 10 mA max. |
|
Indication of the output signals |
1 LED per channel (brightness depends on the value of the analog signal) |
|
Resolution |
12 bits including sign |
|
Settling time for full range change (resistive load, output signal within specified tolerance) |
Typ. 5 ms |
|
Conversion error of the analog values caused by non-linearity, adjustment error at factory and resolution within the normal range |
Typ. 0.5 %, max. 1 % |
|
Relationship between input signal and hex code |
||
Unused outputs |
Are configured as "unused" (default value) and can be left open-circuited |