|
Range |
-10...+10 V |
0...20 mA |
4...20 mA |
|---|---|---|---|
|
Overflow |
0 V |
0 mA |
0 mA |
|
Measured value too high |
11.7589 V : 10.0004 V |
23.5178 mA : 20.0007 mA |
22.8142 mA : 20.0006 mA |
|
Normal range |
10.0000 V : 0.0004 V |
20.0000 mA : 0.0007 mA |
20.0000 mA : 4.0006 mA |
|
0.0000 V |
0.0000 mA |
4.0000 mA |
|
|
-0.0004 V : -10.0000 V |
0 mA : 0 mA |
3.9994 mA 0 mA 0 mA |
|
|
Measured value too low |
-10.0004 V : -11.7589 V |
0 mA : 0 mA |
0 mA : 0 mA |
|
Underflow |
0 V |
0 mA |
0 mA |
|
Range |
Digital value |
|
|---|---|---|
|
Decimal |
Hex. |
|
|
Overflow |
> 32511 |
> 7EFF |
|
Measured value too high |
32511 : 27649 |
7EFF : 6C01 |
|
Normal range |
27648 : 1 |
6C00 : 0001 |
|
0 |
0000 |
|
|
-1 -6912 -27648 |
FFFF E500 9400 |
|
|
Measured value too low |
-27649 : -32512 |
93FF : 8100 |
|
Underflow |
< -32512 |
< 8100 |
The represented resolution corresponds to 16 bits.