The LEDs are located at the front of module. There are 2 different groups:
-
The 5 system LEDs (PWR, STA1 ETH, STA2 ETH, S-ERR and I/O-Bus) show the operation state of the module and display possible errors.
-
The 27 process LEDs (UP, UP3, inputs, outputs, CH-ERR1 to CH-ERR3) show the process supply voltage and the states of the inputs and outputs and display possible errors.
LED |
Color |
OFF |
ON |
Flashing |
---|---|---|---|---|
PWR/RUN |
Green |
Process supply voltage missing |
Internal supply voltage OK, module ready for communication with I/O Controller |
Start-up / preparing communication |
Yellow |
--- |
--- |
--- |
|
STA1 ETH (System LED "BF") |
Green |
--- |
Device configured, cyclic data exchange running |
--- |
Red |
--- |
--- |
Device is not configured |
|
STA2 ETH (System LED "SF") |
Green |
--- |
--- |
Got identification request from I/O controller |
Red |
No system error |
System error (collective error) |
--- |
|
S-ERR |
Red |
No error |
Internal error |
-- |
I/O-Bus |
Green |
No expansion modules connected or communication error |
Expansion modules connected and operational |
--- |
ETH1 |
Green |
No connection at Ethernet interface |
Connected to Ethernet interface |
--- |
Yellow |
--- |
Device is transmitting telegrams |
Device is transmitting telegrams |
|
ETH2 |
Green |
No connection at Ethernet interface |
Connected to Ethernet interface |
--- |
Yellow |
--- |
Device is transmitting telegrams |
Device is transmitting telegrams |
LED |
Color |
OFF |
ON |
Flashing |
---|---|---|---|---|
AI0 ... AI3 |
Yellow |
Input is OFF |
Input is ON (brightness depends on the value of the analog signal) |
-- |
AO0 ... AO1 |
Yellow |
Output is OFF |
Output is ON (brightness depends on the value of the analog signal) |
-- |
DI0 ... DI7 |
Yellow |
Input is OFF |
Input is ON (the input voltage is even displayed if the supply voltage is OFF) |
-- |
DO0 ... DO7 |
Yellow |
Output is OFF |
Output is ON |
-- |
UP |
Green |
Process supply voltage missing |
Process supply voltage OK and initialization finished |
-- |
UP3 |
Green |
Process supply voltage missing |
Process supply voltage OK |
-- |
CH-ERR1 to CH-ERR3 |
Red |
No error or process supply voltage missing |
Internal error |
Error on one channel of the corresponding group |