Connection of the digital inputs
Connection of the digital outputs
Connection of resistance thermometers in 2-wire configuration to the
analog inputs
Connection of resistance thermometers in 3-wire configuration to the
analog inputs
Connection of active-type analog sensors (Voltage) with galvanically isolated power
supply to the analog inputs
Connection of active-type analog sensors (Current) with galvanically isolated power
supply to the analog inputs
Connection of active-type analog sensors (Voltage) with no galvanically isolated power
supply to the analog inputs
Connection of passive-type analog sensors (Current) to the analog inputs
Connection of active-type analog sensors (Voltage) to differential
analog inputs
Use of analog inputs as digital inputs
Connection of analog output loads (Voltage)
Connection of analog output loads (Current)
Assignment of the Ethernet ports