Information about the installed Automation Builder version, such as installed packages or license terms, is available via “Help About”.

Package version information
Displays all installed software packages.
Plug-in version information
Displays all installed plug-ins.
Safety version information
Displays all installed safety components (visible only if the safety option is installed).
User registration data
Allows entering or updating registration information.
License Terms
Shows license terms.
Create package for support
Creates a package that can be saved or sent to support.
⮫ “Create log files for support”
It is possible to continue working with a project in an older Automation Builder version or to update a project to the latest Automation Builder version.