8 analog inputs (channel 0 ... channel 7), individually configurable
-
Unused (default setting)
-
0 V ... 10 V
-
-10 V ... +10 V
-
0 mA ... 20 mA
-
4 mA ... 20 mA
-
Pt100, -50 °C ... +400 °C (2-wire)
-
Pt100, -50 °C ... +400 °C (3-wire), requires 2 channels
-
Pt100, -50 °C ... +70 °C (2-wire)
-
Pt100, -50 °C ... +70 °C (3-wire), requires 2 channels
-
Pt1000, -50 °C ... +400 °C (2-wire)
-
Pt1000, -50 °C ... +400 °C (3-wire), requires 2 channels
-
Ni1000, -50 °C ... +150 °C (2-wire)
-
Ni1000, -50 °C ... +150 °C (3-wire), requires 2 channels
-
0 V ... 10 V with differential inputs, requires 2 channels
-
-10 V ... +10 V with differential inputs, requires 2 channels
-
Digital signals (digital input)
Parameter |
Value |
|
---|---|---|
Resolution of the analog channels |
||
Voltage -10 V ... +10 V |
12 bits including sign |
|
Voltage 0 V ... 10 V |
12 bits |
|
Current 0 mA ... 20 mA, 4 mA ... 20 mA |
12 bits |
|
Temperature |
0.1 °C |
|
LED displays |
19 LEDs for signals and error messages |
|
Internal power supply |
Via the I/O bus interface (I/O bus) |
|
External power supply |
Via the terminals ZP and UP (process voltage 24 V DC) |
|
Required terminal unit |
TU515 or TU516 |