Parameter |
Value |
||
---|---|---|---|
Number of channels per module |
4, all channels for voltage and current |
||
Distribution of channels into groups |
1 group of 4 channels |
||
Channels O0- ... O3- |
Terminals 3.0 ... 3.3 |
||
Channels O0+ ... O3+ |
Terminals 4.0 ... 4.3 |
||
Output type |
Bipolar with voltage, unipolar with current |
||
Galvanic isolation |
Against internal supply and other modules |
||
Configurability |
-10 V ... +10 V, 0 mA ... 20 mA, 4 mA ... 20 mA (each output can be configured individually), current outputs only channels 0 ... 3 |
||
Output resistance (load), as current output |
0 W ... 500 W |
||
Output loadability, as voltage output |
Max. ± 10 mA |
||
Indication of the output signals |
One LED per channel |
||
Resolution |
12 bits including sign |
||
Settling time for full range change (resistive load, output signal within specified tolerance) |
Typ. 5 ms |
||
Conversion error of the analog values caused by non-linearity, adjustment error at factory and resolution within the normal range |
Typ. |
± 0.5 % of full scale at 25 °C |
|
Max. |
± 1 % of full scale (all ranges) at 0 °C ... 60 °C or EMC disturbance |
||
Relationship between output signal and hex code |
|||
Unused outputs |
Can be left open-circuited |