-
4 configurable analog inputs (I0 ... I3) in 1 group (1.0 ... 2.3)
Resolution 12 bits including sign
-
4 configurable analog outputs (O0 ... O3) in 1 group (3.0 ... 4.3)
Resolution 12 bits including sign
-
Module-wise galvanically isolated
-
XC version for use in extreme ambient conditions available

- 1
-
I/O bus
- 2
-
Allocation between terminal number and signal name
- 3
-
4 yellow LEDs to display the signal states at the analog inputs (I0 ... I3)
- 4
-
4 yellow LEDs to display the signal states at the analog outputs (O0 ... O3)
- 5
-
1 green LED to display the state of the process supply voltage UP
- 6
-
2 red LEDs to display errors
- 7
-
Label
- 8
-
Terminal unit
- 9
-
DIN rail
-
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Measuring ranges
-
Technical data
-
Dimensions
-
Ordering Data