-
8 configurable analog outputs (O0 ... O7) in 1 group
-
Resolution: 13 bits including sign
1
I/O bus
2
1 green LED to display power supply, 1 red LED to display error
3
Terminal number
4
Allocation of signal name
5
Terminal block for output signals (9-pin)
6
Terminal block for output signals (11-pin)
7
2 holes for wall-mounting with screws
8
DIN rail
9
QR code for datasheet
-
Intended purpose
-
Functionality
-
Connections
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Output ranges
-
Technical data
-
Dimensions
-
Ordering data