SA0117: Variables with data type BITPermalink

Detects variable declarations of data type BIT (possible within structure definitions)

Justification: The IEC 61131-3 standard does not include the data type ‎BIT‎. The code is more easily portable without ‎BIT‎.

Importance: Low

Example

TYPE Struct1 :
STRUCT
	bitVar : BIT;
	iVar : INT;
	bVar : BOOL;
END_STRUCT
END_TYPE

--> SA0117: Variables with data type BIT