Technical data of the fast counterPermalink

Parameter

Value

Used inputs

Terminal 2.0 (DI8),Terminal 2.1 (DI9)

Used outputs

Terminal 3.0 (DO8)

Counting frequency

Depending on operation mode:

Mode 1- 6: max. 200 kHz

Mode 7: max. 50 kHz

Mode 9: max. 35 kHz

Mode 10: max. 20 kHz

⮫ “Fast counters in AC500 devices”

How to prepare a device as fast counter and how to connect it to the PLC is described in an ‎⮫ application example.