Double-click on “PNIO-Device” to open the device configuration in the editor window.
The following parameters are available:
With “Device live list” view the PROFINET IO bus can be scanned for available devices and the device names and IP addresses can be assigned.
Parameter |
Default |
Value |
Description |
Parameters |
---|---|---|---|---|
Identification |
||||
Station name |
Device-specific |
Up to 240 characters |
This is a system wide unique name for addressing the device. Must be conform to PROFINET standard. |
Slave parameters -> Identification -> Station name |
Communication |
||||
Send clock (ms) |
Device-specific |
1 2 4 |
The Send cycle is divided into several phases. The Send clock specifies the length of a phase. It is a multiple of time base 31.25 µs. Send clock and Reduction ratio determine the Send cycle: Send cycle = Send clock x Reducation ratio |
Slave parameters -> Send clock |
Reduction ratio |
Device-specific |
1 ... 16384 |
The Reduction ratio determines how often the IO data is sent within the Send cycle. Send clock and Reduction ratio determine the Send cycle: Send cycle= Send clock x Reducation ratio |
Slave parameters -> Reduction ratio |
Phase |
1 |
1 … Reduction ratio |
Defines the part of the Send cycle at which the IO data is sent. |
Phase |
Watchdog |
3 |
1 ... 65535 |
Time that is used to monitor the communication between IO controller and IO device. |
Watchdog interval |
RT class |
||||
RT class |
RT Class 1 |
RT Class 1 (legacy) |
Defines the Realtime Class of cyclic data. Currently only RT Class 1 (legacy) and RT Class 1 are supported. |
Slave parameters -> RT Class |
RT Class 1 |
||||
IP Parameter |
||||
IP-Address |
192.168.0.2 |
Valid IP address |
IP address of the PROFINET IO controller station. |
Slave parameters -> Identification -> IP address |
Subnetmask |
255.255.255.0 |
Valid subnet mask |
Network mask of the PROFINET IO controller station. |
Slave parameters -> Identification -> Subnet mask |
Default gateway |
0.0.0.0 |
Valid gateway address |
Default gateway address of the PROFINET IO controller station. |
Slave parameters -> Identification -> Default gateway address |
The following parameter is only supported up to Automation Builder version 2.5.
Parameter |
Default |
Value |
Description |
Parameter |
---|---|---|---|---|
VLAN ID |
0 |
0 ... 4095 or 0 ... 32767 |
In case of VLAN usage the parameter VLAN ID represents the ID of the virtual network. For VLAN type 802.1Q the range is 0..4095 while VLAN type ISL accepts values from 0 to 32767. The supported type depends on the used device. |
Slave parameters -> VLAN ID |