Firmware version |
Configuration |
---|---|
Firmware version > V2.0.0 |
The arrangement of the parameter data is performed by Control Builder Plus/ Automation Builder software. |
The parameter data directly influences the functionality of modules.
For non-standard applications, it is necessary to adapt the parameters to your system configuration.
Module: Module slot address: Y = 1 ... 10
No. |
Name |
Value |
Internal value |
Internal value, type |
Default |
Min. |
Max. |
EDS Slot/Index |
---|---|---|---|---|---|---|---|---|
1 |
Module ID |
Internal |
1520 1) |
Word |
1520 0x05f0 |
0 |
65535 |
0x0Y01 |
2 |
Ignore module 2) |
No Yes |
0 1 |
Byte |
No 0x00 |
|
|
not for FBP |
3 |
Parameter length in bytes |
Internal |
37 |
Byte |
37-CPU 37-FBP |
0 |
255 |
0x0Y02 |
4 |
Check supply |
Off On |
0 1 |
Byte |
On 0x01 |
0 |
1 |
0x0Y03 |
5 |
Analog data format |
Default |
0 |
Byte |
Default 0x00 |
|
|
0x0Y04 |
6 |
Behaviour of outputs at communication errors |
Off Last value Substitute value |
0 1+(n*5) 2+(n*5), n £ 2 |
Byte |
Off 0x00 |
0 |
2 |
0x0Y05 |
7 |
Channel configuration Input channel 0 |
see table Channel configuration |
Byte |
Default 0x00 |
0 |
19 |
0x0Y06 |
|
8 |
Channel monitoring Input channel 0 |
see table Channel monitoring |
Byte |
Default 0x00 |
0 |
3 |
0x0Y07 |
|
9 to 22 |
Channel configuration and channel monitoring of the input channels 1 to 7 |
see tables channel configuration and channel monitoring |
Byte Byte |
Default 0x00 0x00 |
0 0 |
19 3 |
0x0Y08 to 0x0Y15 |
|
23 |
Channel configuration Output channel 0 |
see table Channel configuration |
Byte |
Default 0x00 |
0 |
130 |
0x0Y16 |
|
24 |
Channel monitoring Output channel 0 |
see table Channel monitoring |
Byte |
Default 0x00 |
0 |
3 |
0x0Y17 |
|
25 |
Substitute value Output channel 0 |
only valid for output channel 0 |
0 ... 0xffff |
Word |
Default 0x0000 |
0 |
65535 |
0x0Y18 |
26 to 31 |
Channel configuration and channel monitoring of the output channels 1 to 3 |
see tables channel configuration and channel monitoring |
Byte Byte |
Default 0x00 0x00 |
0 0 |
130 3 |
0x0Y19 to 0x0Y1E |
|
32 |
Channel configuration Output channel 4 |
see table Channel configuration |
Byte |
Default 0x00 |
0 |
128 |
0x0Y1F |
|
33 |
Channel monitoring Output channel 4 |
see table Channel monitoring |
Byte |
Default 0x00 |
0 |
3 |
0x0Y20 |
|
34 to 39 |
Channel configuration and channel monitoring of the output channels 5 to 7 |
see tables channel configuration and channel monitoring |
Byte Byte |
Default 0x00 0x00 |
0 0 |
128 3 |
0x0Y21 to 0x0Y26 |
1) With CS31 and addresses less than 70 and FBP, the value is increased by 1
2) Not with FBP
GSD file:
Ext_User_Prm_Data_Len = Ext_User_Prm_Data_Const(0) = |
40 0x05, 0xf1, 0x25, \ 0x01, 0x00, 0x00, \ 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, \ 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, \ 0x00, 0x00, 0x00, 0x00, \ 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, \ 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00; |
No. |
Name |
Internal value, type |
Default |
---|---|---|---|
1 |
Channel configuration see table 2) |
Byte |
0 0x00 see table 2) |
2 |
Channel monitoring see table 3) |
Byte |
0 0x00 see table 3) |
Internal value |
Operating modes of the analog inputs, individually configurable |
---|---|
0 |
Unused (default) |
1 |
Analog input 0 V ... 10 V |
2 |
Digital input |
3 |
Analog input 0 mA ... 20 mA |
4 |
Analog input 4 mA ... 20 mA |
5 |
Analog input -10 V ... +10 V |
8 |
Analog input Pt100, -50 °C ... +400 °C (2-wire) |
9 |
Analog input Pt100, -50 °C ... +400 °C (3-wire), requires 2 channels *) |
10 |
Analog input 0 ... 10 V via differential inputs, requires 2 channels *) |
11 |
Analog input -10 V ... +10 V via differential inputs, requires 2 channels *) |
14 |
Analog input Pt100, -50 °C ... +70 °C (2-wire) |
15 |
Analog input Pt100, -50 °C ... +70 °C (3-wire), requires 2 channels *) |
16 |
Analog input Pt1000, -50 °C ... +400 °C (2-wire) |
17 |
Analog input Pt1000, -50 °C ... +400 °C (3-wire), requires 2 channels *) |
18 |
Analog input Ni1000, -50 °C ... +150 °C (2-wire) |
19 |
Analog input Ni1000, -50 °C ... +150 °C (3-wire), requires 2 channels *) |
*) In the operating modes with 3-wire configuration or with differential inputs, two adjacent analog inputs belong together (e.g. the channels 0 and 1). In these cases, both channels are configured in the desired operating mode. The lower address must be the even address (channel 0). The next higher address must be the odd address (channel 1). The converted analog value is available at the higher address (channel 1). |
Internal value |
Monitoring |
---|---|
0 |
Plausibility, open-circuit (broken wire) and short circuit |
1 |
Open-circuit and short-circuit |
2 |
Plausibility |
3 |
No monitoring |
No. |
Name |
Value |
Internal value |
Internal value, type |
Default |
---|---|---|---|---|---|
1 |
Channel configuration |
see table 4) |
see table 4) |
Byte |
see table 4) |
2 |
Channel monitoring |
see table 5) |
see table 5) |
Byte |
see table 5) |
3 |
Substitute value see table 6) |
0 ... 65535 |
0 ... 0xffff |
Word |
0 |
No. |
Name |
Internal value, type |
Default |
---|---|---|---|
1 |
Channel configuration see table 4) |
Byte |
see table 4) |
2 |
Channel monitoring see table 5) |
Byte |
see table 5) |
Internal value |
Operating modes of the analog outputs, individually configurable |
---|---|
0 |
Unused (default) |
128 |
Analog output -10 V ... +10 V |
129 |
Analog output 0 mA ... 20 mA (not with the channels 4 ... 7) |
130 |
Analog output 4 mA ... 20 mA (not with the channels 4 ... 7) |
Internal value |
Monitoring |
---|---|
0 |
Plausibility, open circuit (broken wire) and short circuit (default) |
1 |
Open-circuit (broken wire) and short-circuit |
2 |
Plausibility |
3 |
No monitoring |
Intended behavior of output channel when the control system stops |
Required setting of the module parameter "Behaviour of outputs in case of a communication error" |
Required setting of the channel parameter "Substitute value" |
---|---|---|
Output OFF |
Off |
0 |
Last value |
Last value |
0 |
Substitute value |
Off or last value |
1 ... 65535 |