Output range |
Condition |
|
---|---|---|
Output value in the PLC underflow |
Output value in the PLC overflow |
|
0 mA ... 20 mA |
Error identifier = 7 |
Error identifier = 4 |
4 mA ... 20 mA |
||
-10 V ... +10 V |
Input range |
Condition |
|||
---|---|---|---|---|
Short circuit |
Wire break |
Input value underflow |
Input value overflow |
|
0 mA ... 20 mA |
no diagnosis possible |
no diagnosis possible |
no diagnosis possible |
Error identifier = 48 |
4 mA ... 20 mA |
Error identifier = 7 |
Error identifier = 7 |
Error identifier = 7 |
Error identifier = 48 |
-10 V ... +10 V |
no diagnosis possible |
Error identifier = 48 |
Error identifier = 7 |
Error identifier = 48 |
E1 ... E4 |
d1 |
d2 |
d3 |
d4 |
Identifier 000 ... 063 |
AC500 display |
<− Display in |
||
---|---|---|---|---|---|---|---|---|---|
Class |
Comp |
Dev |
Mod |
Ch |
Err |
PS501 PLC browser |
|||
Byte 6 Bit 6 ... 7 |
- |
Byte 3 |
Byte 4 |
Byte 5 |
Byte 6 Bit 0 ... 5 |
FBP diagnosis block |
|||
Class |
Interface |
Device |
Module |
Channel |
Error Identifier |
Error message |
Remedy |
||
1) |
2) |
3) |
4) |
||||||
Module error |
|||||||||
3 |
14 |
1 ... 10 |
31 |
31 |
19 |
Checksum error in the I/O module |
Replace I/O module |
||
11 / 12 |
ADR |
1 ... 10 |
|||||||
3 |
14 |
1 ... 10 |
31 |
31 |
3 |
Timeout in the I/O module |
Replace I/O module |
||
11 / 12 |
ADR |
1 ... 10 |
|||||||
3 |
14 |
1 ... 10 |
31 |
31 |
40 |
Different hard-/firmware versions in the module |
Replace I/O module |
||
11 / 12 |
ADR |
1 ... 10 |
|||||||
3 |
14 |
1 ... 10 |
31 |
31 |
43 |
Internal error in the module |
Replace I/O module |
||
11 / 12 |
ADR |
1 ... 10 |
|||||||
3 |
14 |
1 ... 10 |
31 |
31 |
36 |
Internal data exchange failure |
Replace I/O module |
||
11 / 12 |
ADR |
1 ... 10 |
|||||||
3 |
14 |
1 ... 10 |
31 |
31 |
9 |
Overflow diagnosis buffer |
New start |
||
11 / 12 |
ADR |
1 ... 10 |
|||||||
3 |
14 |
1 ... 10 |
31 |
31 |
26 |
Parameter error |
Check master |
||
11 / 12 |
ADR |
1 ... 10 |
|||||||
3 |
14 |
1 ... 10 |
31 |
31 |
11 |
Process voltage too low |
Check process voltage |
||
11 / 12 |
ADR |
1 ... 10 |
|||||||
4 |
14 |
1 ... 10 |
31 |
31 |
45 |
Process voltage is switched off (ON −> OFF) |
Process voltage ON |
||
11 / 12 |
ADR |
1 ... 10 |
|||||||
Channel error |
|||||||||
AX521 |
AX522 |
||||||||
4 |
14 |
1 ... 10 |
1 |
0 ... 3 |
0 ... 7 |
48 |
Analog value overflow or broken wire at an analog input |
Check input value or terminal |
|
11 / 12 |
ADR |
1 ... 10 |
|||||||
4 |
14 |
1 ... 10 |
1 |
0...3 |
0 ... 7 |
7 |
Analog value underflow at an analog input |
Check input value |
|
11 / 12 |
ADR |
1 ... 10 |
|||||||
4 |
14 |
1 ... 10 |
1 |
0 ... 3 |
0 ... 7 |
47 |
Short circuit at an analog input |
Check terminal |
|
11 / 12 |
ADR |
1 ... 10 |
|||||||
4 |
14 |
1 ... 10 |
3 |
4 ... 7 |
8 ... 15 |
4 |
Analog value overflow at an analog output |
Check output value |
|
11 / 12 |
ADR |
1 ... 10 |
|||||||
4 |
14 |
1 ... 10 |
3 |
4 ... 7 |
8 ... 15 |
7 |
Analog value underflow at an analog output |
Check output value |
|
11 / 12 |
ADR |
1 ... 10 |
Remarks:
1) |
In AC500, the following interface identifier applies: 14 = I/O bus, 11 = COM1 (e.g. CS31 bus), 12 = COM2. The FBP diagnosis block does not contain this identifier. |
2) |
With "Device" the following allocation applies: 31 = module itself, 1 ... 10 = expansion module 1 ... 10, ADR = hardware address (e.g. of the DC551) |
3) |
With "Module" the following allocation applies depending on the master: Module error: I/O bus or FBP: 31 = module itself; COM1/COM2: 1 ... 10 = expansion 1 ... 10 Channel error: I/O bus or FBP = module type (1 = AI, 3 = AO); COM1/COM2: 1 ... 10 = expansion 1 ... 10 |
4) |
In case of module errors, with channel "31 = Module itself" is output. |