The AC500 product family provides a variety of modules and pluggable components for expanding the capabilities of the processor module with additional I/Os or other communication protocols. Depending on the features and functions of the processor module (CPU) compatible components can be added to a complete AC500 PLC system.
Centralized I/O extension
01
Terminal base for processor module and 0 to 6 communication modules, with serial and Ethernet interfaces
02
Communication module for, e.g., PROFIBUS, EtherCAT, and for support of safety solution
03
Processor module with integrated communication
04
I/O module, up to 10 I/O modules can be connected
05
Terminal unit for I/O modules, also for decentralized extension
Decentralized I/O extension
1
Terminal unit for communication interface modules
2
Communication interface module with up to 24 integrated I/Os
3
I/O bus
4
Terminal unit for I/O modules, with screw or spring connection
5
Terminal unit for hot swap of I/O modules to exchange of I/O modules while the system is running
6
S500 I/O modules with up to 32 channels for analog and/or digital signals
7
Compact S500-eCo I/O modules with up to 16 channels for analog and/or digital signals
8
Removable terminal blocks