AC500-eCo/S500-eCo system structurePermalink

AC500-eCo/S500-eCo series is compatible with AC500/S500.

The compact AC500-eCo processor module can be used for small applications with the integrated I/O channels.

The functionality of the processor modules can be extended with option boards, e.g., for additional I/O channels.

For larger applications, I/O modules can be connected centralized or decentralized.

3ADR310451_Groupe_photo_eCo_v3_explosion_Up_to_down

1

AC500-eCo processor module with option boards, different memory sizes, inputs and outputs available

2

S500-eCo I/O module, up to 10 I/O modules can be connected, also for decentralized extension

3

Terminal blocks in different variants available

Centralized I/O extension

Processor modules with an I/O bus interface on the right side can be expanded by up to 10 I/O modules to increase the number of the I/O channels.

Fig. 8: I/O modules (S500-eCo) directly connected to an AC500-eCo processor module

Local_Extension_eCo_V3

Decentralized I/O extension

Up to 10 I/O modules can be connected remotely with the onboard Ethernet interface. Usually, a Modbus/TCP, PROFINET or EtherCAT communication interface module or a processor module is used for the decentralized I/O extension.

Fig. 9: I/O modules (S500-eCo) connected to an AC500-eCo processor module via Modbus/TCP network, using a Modbus/TCP, PROFINET or EtherCAT communication interface module or a processor module as client.

IL_2022_Distributed_Extension_eCo_V3