Error messages for safety I/O modulesPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

Table 1166: Error messages for safety I/O modules (channel or module reintegration is possible)

Severity

Error code

Description

Remedy

3

3

Discrepancy time expired

Check discrepancy time value, channel wiring and sensor.

3

12

Test pulse error

Check wiring and sensor.

3

13

Channel test pulse cross-talk error

Check wiring and sensor. If this error persists, replace I/O module. Contact ABB technical support.

3

25

Channel stuck-at error

Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module.

3

28

Channel cross-talk error

Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module.

3

260

Measurement overflow at the I/O module

Check channel wiring and sensor power supply.

3

263

Measurement underflow at the I/O module

Check channel wiring and sensor power supply.

3

311

Channel value difference too high

Adjust tolerance window for channels. Check channel wiring and sensor configuration.

3

525

Channel readback error

Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module.

3

530

Channel cross-talk error

Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module.

3

16138

Process voltage too high

Check process voltage

3

16139

Process voltage too low

Check process voltage

3

16148

PROFIsafe communication error

Restart I/O module. If this error persists, contact ABB technical support.

3

16153

PROFIsafe watchdog timed out.

Restart I/O module. If this error persists, increase PROFIsafe watchdog time.

3

16171

Internal error in the device

Replace I/O module

Table 1167: Error messages for safety I/O modules (channel or module reintegration ist not possible)

Severity

Error code

Description

Remedy

3

16146

Plausibility check failed (iParameter)

Check configuration

3

16147

Checksum error in the I/O module

Check safety configuration and CRCs for I- and F-Parameters.

3

16154

Parameter value

Check master or configuration

3

16156

F-Parameter configuration and address switch value do not match.

Check I/O module F-Parameter configuration and module address switch value.