|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.4.0. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
All compatibility information is valid for normal and XC devices.
|
Safety CPU |
SM560-S |
SM560-S-FD-1, SM560-S-FD-4 |
|---|---|---|
|
Firmware version of safety CPU |
Any |
Any |
|
Non-safety CPU |
Any V3 CPU, except AC500-eCo CPUs |
Any V3 CPU, except AC500-eCo CPUs |
|
Firmware version of non-safety CPU |
V3.3.0 or higher |
V3.6.0 or higher |
|
Version of engineering suite Automation Builder |
2.3.0 or higher |
2.6.0 or higher |
|
Component |
SM560-S |
SM560-S-FD-1, SM560-S-FD-4 |
|---|---|---|
|
Firmware version of communication module CM579-PNIO |
V2.8.6.21 or higher |
V2.8.6.21 or higher |
|
Firmware version of communication module CM589-PNIO(-4) |
Not applicable |
V1.6.2.20 or higher |
|
Fimware version of communication interface module CI501-PNIO, CI502-PNIO, CI504-PNIO, CI506-PNIO |
V3.2.0 or higher |
V3.2.0 or higher |
|
Component |
Support for PROFIsafe V2.6 1) |
Support for PROFIsafe V2.4 2) |
|---|---|---|
|
Version index of safety I/O modules |
D0 or higher |
Any |
|
Version of engineering suite Automation Builder |
2.9.1 or higher |
2.3.0 or higher |
|
Firmware version of AC500 V3 non-safety CPU |
V3.9.0 or higher |
V3.3.0 or higher |
|
Fimware version of communication interface module CI501-PNIO, CI502-PNIO |
V4.0.0 or higher |
V3.2.0 or higher |
|
Version of the GSDML file |
V2.45 or higher |
V2.41 |
1) Mandatory requirements are supported, e.g., updated CRC handling and extended diagnostics. Optional features are not supported, e.g., long frames and BaseID.
2) PROFIsafe V2.4 should not be used for planning and commissioning of new installations.