|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.4.0. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
The following PLC shell commands (if supported by the current non-safety CPU firmware) from non-safety CPU can influence safety CPU state:
-
rebootIt reboots non-safety CPU and, as a result, safety CPU will be restarted as well.
-
stopprg,resetprg,resetprgcoldThey force the safety CPU to leave RUN (safety) mode and to switch to DEBUG STOP (non-safety) mode.
-
startprgIt forces the safety CPU to leave DEBUG STOP (non-safety) mode and to switch to DEBUG RUN (non-safety) mode. If safety CPU is already in RUN (safety) mode or DEBUG RUN (non-safety) mode, this PLC shell command has no influence on the safety CPU.




NOTICE

The error messages of the safety CPU are aggregated in the diagnosis system on non-safety CPU.