|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.4.0. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
|
Name |
Data type |
Description |
|---|---|---|
|
S1_S_EStopIn |
BOOL |
Emergency stop button S1 |
|
S2_MutingSwitch11 |
BOOL |
Muting sensor S2 |
|
S3_MutingSwitch12 |
BOOL |
Muting sensor S3 |
|
S4_MutingSwitch21 |
BOOL |
Muting sensor S4 |
|
S5_MutingSwitch22 |
BOOL |
Muting sensor S5 |
|
S6_S_GuardSwitch |
BOOL |
Door switch S6 with two contacts |
|
S7_S_AOPD_In |
BOOL |
OSSD from light curtain S7 |
|
K1_EDM |
BOOL |
Feedback from external device K1 (actuator) |
|
K2_EDM |
BOOL |
Feedback from external device K2 (actuator) |
|
S9_Reset |
BOOL |
Reset safety demand by user S9 |
|
S0_Reset |
BOOL |
Reset error by user S0 (derived from functional application) |
|
ApplCtrl1 |
BOOL |
Signal controlling the actuator, enabled by safety loop (derived from functional application) |
|
StartTest_LC1 |
BOOL |
Signal starting test of light curtain S7 (derived from functional application) |
|
ApplMutingEnable1 |
BOOL |
Signal enabling start of the muting sequence (derived from functional application) |
|
Name |
Data type |
Description |
|---|---|---|
|
S_EDM_Out_K |
BOOL |
Drives actuator via K1 and K2 |
|
S_MutingActive_L1 |
BOOL |
Drives muting lamp L1 |
|
S_TestOut_LightCurtain_S8 |
BOOL |
Test output for light curtain S8 |
|
Errors |
BOOL |
Represents all errors of the used FB (connected to functional application) |
|
DiagCodes |
WORD |
Represents all diagnostic codes of the used FB (connected to functional application) |
|
TestPossible_LC1 |
BOOL |
Indicates to the functional application that an automatic sensor test of the light curtain is possible. |
|
TestExecuted_LC1 |
BOOL |
Indicates to the functional application the successful execution of an automatic sensor test of the light curtain. |
|
Name |
Data type |
Description |
|---|---|---|
|
S_SafeControl |
BOOL |
Indicates the status of the safety guards (TRUE = safety enabled) |