Communication and onboard protocols
|
Processor module |
PM5630 |
PM5650 |
PM5670 |
PM5675 |
PM5680 |
PM5685 |
|
|---|---|---|---|---|---|---|---|
|
OPC UA server1) |
x |
x |
x |
x |
x |
x |
|
|
Number of free tags |
3.000 |
10.000 |
30.000 |
30.000 |
30.000 |
60.000 |
|
|
Number of connections |
10 |
20 |
50 |
50 |
50 |
100 |
|
|
Min. sampling rate (limit) |
500 ms |
100 ms |
50 ms |
50 ms |
50 ms |
50 ms |
|
|
OPC DA server AE |
x |
x |
x |
x |
x |
x |
|
|
Number of connections |
8 |
8 |
8 |
8 |
8 |
8 |
|
|
Remarks: 1) Maximum number of free tags using arrays. |
|||||||
|
Processor module |
PM5630 |
PM5650 |
PM5670 |
PM5675 |
PM5680 |
PM5685 |
||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Modbus TCP client / server |
x |
x |
x |
x |
x |
x |
||||
|
Number of Modbus clients ModMast in parallel on a CPU master (server) |
30 |
50 |
120 |
120 |
120 |
300 |
||||
|
Number of Modbus server in parallel (e.g. for SCADA access) |
15 |
25 |
50 |
50 |
50 |
250 |
||||
|
IEC 60870-5-104 telecontrol protocol |
x |
x |
x |
x |
- |
x |
||||
|
Number of free tags |
1.000 |
5.000 |
10.000 |
10.000 |
- |
20.000 |
||||
|
Control station (number of connections) |
5 |
10 |
20 |
20 |
- |
40 |
||||
|
Sub-station (number of connections) |
5 |
10 |
20 |
20 |
- |
40 |
||||