Inserting and removing a memory cardPermalink

Remove_Memory_Card_V2_and_V3

1

MC5141 memory card

2

MC5102 micro memory card

3

Micro memory card adapter

4

Memory card slot

  1. Insert the memory card into the memory card slot of the processor module until locked.

  2. NOTICE

    NOTICE
    NOTICE
    NOTICE

    NOTICE

    NOTICE

    Disturbed PLC operation

    Do not remove the micro memory card when it is working!

    Otherwise the micro memory card and/or files on it might get corrupted and/or normal PLC operation might be disturbed.

    • AC500: Remove the micro memory card only when no black square (square) is shown next to MC in the display.

    • AC500-eCo: Remove the micro memory card only when the MC LED is not blinking.

    To remove the memory card, push on the memory card until it moves forward. By this, the memory card is unlocked and can be removed.