The declaration editor allows you to use the shortcut mode. This mode is activated when you end a line with <Ctrl><Enter>
Supported shortcuts:
-
All identifiers up to the last identifier of a line will become declaration variable identifiers
-
The type of declaration is determined by the last identifier of the line. In this context, the following will apply:
-
B or BOOL gives the result - BOOL
-
I or INT gives the result - INT
-
R or REAL gives the result - REAL
-
S or string gives the result - STRING
-
-
If no type has been established through these rules, then the type is BOOL and the last identifier will not be used as a type (Example 1.).
-
Every constant, depending on the type of declaration, will turn into an initialization or a string (Examples 2. and 3.).
-
An address (as in %MD12) is extended around the ATATDeclaration>Proc... attribute (Example 4.).
-
A text after a semicolon (;) becomes a comment (Example 4.).
-
All other characters in the line are ignored (e.g., the exclamation point in Example 5.).
Examples
|
Shortcut |
Declaration |
|---|---|
|
A |
A: BOOL; |
|
A B I 2 |
A, B: INT := 2; |
|
ST S 2; A string |
ST:STRING(2); (* A string *) |
|
X %MD12 R 5 Real Number |
X AT %MD12: REAL := 5.0;(* Real Number *) |
|
B ! |
B: BOOL; |