The PROFINET IO controller node appears automatically below the added communication module CM579-PNIO.
-
Double-click on “PNIO_Controller” and open the tab “General” in the editor window.
The following parameters are available:
|
Parameter |
Default |
Value |
Description |
Parameter |
|---|---|---|---|---|
|
Station name |
cm579-pnio |
Up to 240 characters |
Network name of the PROFINET IO controller station. Must be conform to PROFINET standard. |
Station name |
|
IP parameters |
||||
|
IP-Address |
192.168.0.1 |
Valid IP address |
IP address of the PROFINET IO controller station. |
IP address |
|
Subnet mask |
255.255.255.0 |
Valid subnet mask |
Network mask of the PROFINET IO controller station. |
Subnet mask |
|
Default gateway |
0.0.0.0 |
Valid gateway address |
Gateway address of the PROFINET IO controller station. |
Default gateway |
|
Address settings for device |
||||
|
First IP-Address |
192.168.0.2 |
Valid IP address |
First IP address of the PROFINET IO devices. This parameter determines the address range of the PROFINET IO devices in combination with parameter Last IP address. |
First IP address |
|
Last IP-Address |
192.168.0.254 |
Valid IP address |
Last IP address of the PROFINET IO devices. This parameter determines the address range of the PROFINET IO devices in combination with parameter First IP address. |
Last IP address |
|
Subnet mask |
255.255.255.0 |
Valid subnet mask |
Network mask of the PROFINET IO devices. |
Default subnet mask |
|
Default gateway |
0.0.0.0 |
Valid gateway |
Gateway address of the PROFINET IO devices. |
Default gateway address |
|
Bus State |
||||
|
Bus State in Stop |
Operation |
Defines the behavior of the fieldbus when the PLC is in Stop. In “PLC Settings” IO update and behavior of outputs in stop can be configured. |
Bus State in Stop |
|
|
Stop |
The protocol of the fieldbus is stopped. There is no communication between PROFINET controller and devices. |
|||
|
Operation |
The protocol of the fieldbus is executed. The communication between PROFINET controller and devices is enabled. |
|||
|
Acknowledgement of Pull, Plug and return of submodule Alarm |
||||
|
Auto-acknowledgement of pull and plug alarms |
No |
No |
'Pull' alarms will automatically acknowledged as soon as the pulled submodule has been plugged and is in operation again. This also applies to the related 'plug' and 'submodule return' alarms. |
|
|
Yes |
"'Pull' alarms will automatically acknowledged as soon as the pulled submodule has been plugged and is in operation again. This also applies to the related 'plug' and 'submodule return' alarms. |
Auto-acknowledgement of pull and plug alarms |
||