In Automation Builder, diagnosis messages of communication module CM598-CN are displayed at device tree node “CM598-CN” and all nodes below,CANopen remote devices and I/O modules (for CI58x modules only).
Click tab “Diagnosis”.
Within PLC application, diagnosis messages can be read by diagnosis related methods of function block type “Diag”, provided in library “Diag”.
In PLC display, diagnosis messages of CM598-CN are not shown.
Following diagnosis messages are signaled by CM598-CN.
CM598-CN communication module specific diagnosis messages:
|
Severity |
SubSysteminfo |
Additional |
Error code |
Meaning |
Remedy |
|---|---|---|---|---|---|
|
3 |
0 |
0 |
6554600 |
CM598-CN not found |
Plug the correct communication module |
|
3 |
0 |
0 |
6554601 |
Type of CM598-CN not supported |
Exchange the communication module |
|
3 |
0 |
0 |
6554602 |
Firmware version of CM598-CN not supported |
Update firmware of CM598-CN |
|
3 |
0 |
0 |
6554603 |
Identification of CM598-CN failed |
Exchange the communication module |
|
3 |
0 |
0 |
6555600 |
Watchdog error |
|
|
4 |
0 |
0 |
6555601 |
CM598-CN is not communicating |
Check bus connection and configuration |
|
4 |
0 |
0 |
6555602 |
CM598-CN signals communication error |
Check bus connection and configuration |
|
3 |
0 |
0 |
6555603 |
Starting of CM598-CN's protocol stack failed |
Check bus connection and configuration |
|
3 |
0 |
0 |
6555604 |
Stopping of CM598-CN's protocol stack failed |
|
|
3 |
0 |
0 |
6555605 |
PLC cannot be set to run due to an error of CM598-CN |
Check error log and correct errors |
|
3 |
0 |
0 |
6556600 |
Configuration error |
Check configuration and correct errors |
|
3 |
0 |
0 |
6556601 |
Configuration version mismatch |
Use matching CPU firmware version |
|
3 |
0 |
0 |
6557600 |
Starting of CM598-CN's SYNC task failed |
|
|
3 |
0 |
0 |
6557600 |
Stopping of CM598-CN's SYNC task failed |
|
|
3 |
0 |
0 |
6558600 |
Starting CAN 2A/2B failed |
|
|
3 |
0 |
0 |
6558601 |
Stopping CAN 2A/2B failed |
CANopen common diagnosis, shown at CANopen remote device.
|
Severity |
SubSysteminfo |
Additional |
Error code |
Meaning |
Remedy |
|---|---|---|---|---|---|
|
3 |
0 |
0 |
65536 |
SDO timeout |
|
|
3 |
0 |
0 |
65537 |
Error during SDO transfer |
|
|
3 |
0 |
0 |
65538 |
Configuration fault |
Check configuration and correct errors |
|
3 |
0 |
NMT_state 0=unknown 1=initializing 2=stopped 3=operational 4=pre-operational 5=reset_application 6=reset_comm |
65543 |
Node is in unexpected NMT state <NMT state> |
|
|
3 |
0 |
0 |
65545 |
Emergency buffer overflow |
|
|
3 |
0 |
0 |
65547 |
Unexpected boot up message from node received |
|
|
3 |
0 |
0 |
65548 |
Parameter set of node is invalid |
Check parameter set and correct errors |
|
3 |
0 |
0 |
131073 |
Node configuration error |
Check configuration and correct errors |
|
3 |
0 |
0 |
131074 |
Node not communicating |
Check bus connection and configuration |
CANopen EMCY messages, shown at CANopen remote devices.
Manufacturer specific data can be viewed as raw bytes.
|
Severity |
SubSysteminfo |
Additional |
Error code |
Meaning |
Remedy |
|---|---|---|---|---|---|
|
3 |
0 |
Error register |
200704 |
Generic error; error register: <error register> |
|
|
3 |
0 |
Error register |
204800 |
Current - generic error; error register: <error register>
|
|
|
3 |
0 |
Error register |
205056 |
Current, CANopen device input side - generic; error register: <error register>
|
|
|
3 |
0 |
Error register |
205312 |
Current inside the CANopen device - generic; error register: <error register>
|
|
|
3 |
0 |
Error register |
205568 |
Current, CANopen device output side - generic; error register: <error register>
|
|
|
3 |
0 |
Error register |
208896 |
Voltage - generic error; error register: <error register>
|
|
|
3 |
0 |
Error register |
209152 |
Mains voltage - generic; error register: <error register>
|
|
|
3 |
0 |
Error register |
209408 |
Voltage inside the CANopen device - generic; error register: <error register> |
|
|
3 |
0 |
Error register |
209664 |
Ouput voltage - generic; error register: <error register> |
|
|
3 |
0 |
Error register |
212992 |
Temperatur - generic error; error register: <error register> |
|
|
3 |
0 |
Error register |
213248 |
Ambient temperature - generic error; error register: <error register> |
|
|
3 |
0 |
Error register |
213504 |
Device temperature - generic; error register: <error register> |
|
|
3 |
0 |
Error register |
217088 |
CANopen device hardware - generic error; error register: <error register> |
|
|
3 |
0 |
Error register |
221184 |
CANopen device software - generic error; error register: <error register> |
|
|
3 |
0 |
Error register |
211440 |
Internal software - generic; error register: <error register> |
|
|
3 |
0 |
Error register |
221696 |
User software - generic; error register: <error register> |
|
|
3 |
0 |
Error register |
221952 |
Data set - generic; error register: <error register> |
|
|
3 |
0 |
Error register |
225280 |
Additional modules - generic error; error register: <error register> |
|
|
3 |
0 |
Error register |
229376 |
Monitoring- generic error; error register: <error register> |
|
|
3 |
0 |
Error register |
229632 |
Communication - generic; error register: <error register> |
|
|
3 |
0 |
Error register |
229684 |
CAN overrun (objects lost); error register: <error register> |
|
|
3 |
0 |
Error register |
229664 |
CAN in error passive mode; error register: <error register>
|
|
|
3 |
0 |
Error register |
229680 |
Life guard error or heartbeat error; error register: <error register> |
|
|
3 |
0 |
Error register |
229696 |
Recovered from bus off; error register: <error register> |
|
|
3 |
0 |
Error register |
229712 |
CAN-ID collision; error register: <error register> |
|
|
3 |
0 |
Error register |
229888 |
Protocol error - generic; error register: <error register> |
|
|
3 |
0 |
Error register |
229904 |
PDO not processed due to length error; error register: <error register> |
|
|
3 |
0 |
Error register |
229920 |
PDO length exceeded; error register: <error register> |
|
|
3 |
0 |
Error register |
229936 |
DAM MPDO not processed, destination object not available; error register: <error register> |
|
|
3 |
0 |
Error register |
229952 |
Unexpected SYNC data length; error register: <error register> |
|
|
3 |
0 |
Error register |
229968 |
RPDO timeout; error register: <error register> |
|
|
3 |
0 |
Error register |
233472 |
External error - generic error; error register: <error register> |
|
|
3 |
0 |
Error register |
258084 |
Additional functions - generic error; error register: <error register> |
|
|
3 |
0 |
Error register |
261888 |
Device specific - generic error; error register: <error register> |
ABB Communication Interface Module (CI58x) specific diagnosis messages, shown at I/O modules directly instead of CANopen remote device.
|
Severity |
SubSysteminfo |
Additional |
Error code |
Meaning |
Remedy |
|---|---|---|---|---|---|
|
3 |
255 |
0 |
8722 |
Internal error |
|
|
3 |
255 |
0 |
8732 |
Internal error |
|
|
4 |
255 |
0 |
9480 |
I/O module removed from hot swap terminal unit or defective module on hot swap terminal unit |
Plug I/O module, replace I/O module |
|
4 |
255 |
0 |
9500 |
Wrong I/O module plugged on hot swap terminal unit |
Remove wrong I/O module and plug projected I/O module |
|
4 |
255 |
0 |
9514 |
No communication with I/O module on hot swap terminal unit |
Replace I/O module |
|
4 |
255 |
0 |
9526 |
I/O module does not support hot swap |
Power off system and replace I/O module |
|
4 |
255 |
0 |
9736 |
Hot swap ter- minal unit required but not found |
Plug hot swap terminal unit |
|
4 |
255 |
0 |
9764 |
Defective hot swap terminal unit |
|
|
4 |
255 |
0 |
9770 |
No communication with hot swap terminal unit |
Restart, if error persists replace terminal unit |
|
3 |
255 |
0 |
16131 |
Timeout in the I/O module |
Replace I/O module |
|
3 |
255 |
0 |
16137 |
Overflow diag- nosis buffer |
Restart |
|
4 |
255 |
0 |
16138 |
Voltage overflow at outputs (above UP3 level) |
Check termi- nals/check process supply voltage |
|
3/4 |
255 |
0 |
16139 |
Process voltage UP or UP3 too low |
Check process supply voltage |
|
3 |
255 |
0 |
16145 |
No communication with I/O module |
Replace I/O module |
|
3 |
255 |
0 |
16147 |
Checksum error in the I/O module |
Replace I/O module |
|
3 |
255 |
0 |
16154 |
Parameter error |
Check master |
|
4 |
255 |
0 |
16159 |
At least one module does not support failsafe function |
Check modules and parameterization |
|
3 |
255 |
0 |
16160 |
Wrong I/O module type on socket |
Replace I/O module / check configuration |
|
4 |
255 |
0 |
16162 |
No response during initialization of the I/O module |
Replace I/O module |
|
3 |
255 |
0 |
16164 |
Internal data exchange failure |
Replace I/O module |
|
3 |
255 |
0 |
16168 |
Different hard-/ firmware versions in the module |
Replace I/O module |
|
3 |
255 |
0 |
16171 |
Internal error in the module |
Replace I/O module |
|
3/4 |
255 |
0 |
16173 |
No process voltage UP or UP3 |
Check process voltage |
|
4 |
255 |
0 |
16174 |
Voltage feedback on activated digital outputs DO0...DO7 on UP3 |
Check terminals |
|
3 |
0 - 31 |
0 |
18 |
Test error |
|
|
4 |
0 - 31 |
0 |
257 |
Wrong measurement, false temperature at the compensation channel |
|
|
4 |
0 - 31 |
0 |
258 |
AI531: Wrong measurement; potential difference is too high; CD522: PWM duty cycle out of duty area |
|
|
4 |
0 - 31 |
0 |
260 |
Measurement overflow |
Check channel wiring and sensor power supply |
|
4 |
0 - 31 |
0 |
263 |
Measurement underflow at analog input |
Check channel wiring and sensor power supply |
|
4 |
0 - 31 |
0 |
266 |
Short circuit and cut wire or "out of range" |
|
|
4 |
0 - 31 |
0 |
267 |
Output/process voltage to small/low |
|
|
3 |
0 - 31 |
0 |
273 |
Test error |
|
|
4 |
0 - 31 |
0 |
303 |
Short circuit at an analog input |
Check channel wiring |
|
4 |
0 - 31 |
0 |
304 |
Analog value overflow or broken wire at an analog input |
Check value or check terminals |
|
4 |
0 - 31 |
0 |
530 |
Internal fuse at 0V is defect. 0V not connected with GND |
Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module |
|
3 |
0 - 31 |
0 |
540 |
Test error |
|
|
3 |
0 - 31 |
0 |
555 |
Internal error |
|
|
4 |
0 - 31 |
0 |
558 |
Externally voltage detected on digital output DO0...DO7 |
Check terminals |
|
4 |
0 - 31 |
0 |
559 |
Short circuit at digital output |
Check channel wiring |
|
4 |
0 - 31 |
0 |
772 |
Analog value overflow at an analog output |
Check output value |
|
4 |
0 - 31 |
0 |
775 |
Analog value underflow at an analog output |
Check output value |
|
4 |
0 - 31 |
0 |
796 |
Different configuration |
|
|
3 |
0 – 31 |
0 |
1037 |
Test error |
|
|
4 |
0 – 31 |
0 |
1070 |
Externally voltage detected on digital output DC0...DC7 |
Check terminals |
|
4 |
0 – 31 |
0 |
1071 |
Short circuit at digital output |
Check terminals |