This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
Elements of the module

- 1
-
I/O bus
- 2
-
System LED
- 3
-
Allocation terminal no. - signal name
- 4
-
8 yellow/red LEDs signal status I0 ... I3/I4 ... I7
- 5
-
4 test pulse outputs T0 ... T1/T2 ... T3
- 6
-
8 yellow/red LEDs signal status O0 ... O3 / O4 ... O7
- 7
-
2 rotary switches for PROFIsafe address
- 8
-
Green LED for process voltage UP
- 9
-
Red LEDs to display module errors
- 10
-
Label (TA525)
- 11
-
I/O terminal unit (TU582-S)
-
Purpose
-
Functionality
-
Mounting, dimensions and electrical connection
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
Circuit examples DX581-S
-
LED status display
-
Technical data
-
Ordering data