The status bar, which is always visible, notifies you about the data source type and the most important communication settings. When the communication is established by means of the data source type CODESYS Symbolic, the name of the data source type, the connection type, and the network name of the remote device are displayed. When the communication is established by means of data source type CODESYS ApplicationV3 , then the name of the data source type, the location of the remote project, and the instance name of the remote application.
Example:
CODESYS Symbolic (CODESYS V3): PLC\_Name
CODESYS ApplicationV3 (D:\Projects\Project\_A): Project\_A.App\_A