Go to start page...PrefaceDo I use AC500 V2 or AC500 V3?
Do I use AC500 V2 or AC500 V3?Permalink

This document describes AC500 V3 products.

We offer different versions of the processor modules (V2, V3). The processor module version used in a system can be identified by checking the installed modules or by checking the configuration in the engineering tool.

Fig. 1: Hardware: Processor modules

CPU_type_designator_hardware

Written type on the module

Example

Range

Relevant manual

Processor module type PM + 3 digits

PM595

V2

‎⮫ AC500 V2

Processor module type PM + 4 digits

PM5670

V3

AC500 V3 (this manual)

Fig. 2: Software: Configuration in engineering software Automation Builder

CPU_type_device_tree

Written type in brackets

Example

Range

Relevant manual

Processor module type PM + 3 digits

PM595

V2

‎⮫ AC500 V2

Processor module type PM + 4 digits

PM5670

V3

AC500 V3 (this manual)