Error severity |
Location |
Error code |
d1 |
d2 |
d3 |
d4 |
Description |
Remedy |
---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
E11 |
CPU |
18 |
0 |
2 |
0 |
0 |
At least one parameter not found |
|
E11 |
CPU |
19 |
0 |
2 |
0 |
0 |
Unable to read at least one parameter value |
|
E11 |
CPU |
20 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Invalid value of parameter "LED" |
|
E11 |
CPU |
21 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Invalid value of parameter "Battery" |
|
E11 |
CPU |
24 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Invalid value of parameter "Diagnosis, stop on error class" |
|
E11 |
CPU |
25 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Invalid value of parameter "Diagnosis, add Plc name to node name" |
|
E11 |
CPU |
26 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Invalid value of parameter "Reboot at powerfail" |
|
E11 |
CPU |
28 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Value of parameter "Missed Cycle Task behaviour" is not in range |
|
E11 |
CPU |
30 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Value of parameter "Priority Scheme" is not in range |
|
E11 |
CPU |
40 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Value of parameter "Reboot on E2" is not in range |
|
E11 |
CPU |
50 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Invalid value of parameter "Enable diagnosis history" |
|
E11 |
CPU |
51 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Invalid value of parameter "Maximum number of entries in diagnosis history" |
|
E11 |
CPU |
52 |
0 |
2 |
0 |
1 (too big) or 2 (too small) |
Invalid value of parameter "Maximum size of extended diagnosis data in diagnosis history" |
|
E11 |
iob |
16133 |
Module number |
0 |
0 |
0 |
Output data size mismatch |
|
E11 |
iob |
16134 |
Module number |
0 |
0 |
0 |
Input data size mismatch |
|
E11 |
iob |
16145 |
0 |
0 |
0 |
0 |
Error setting I/O bus master parameter |
|
E11 |
iob |
16146 |
0 |
0 |
0 |
0 |
Failed to start the parameterization of modules |
|
E11 |
iob |
16147 |
Module number |
0 |
0 |
0 |
Failed setting parameters |
|
E11 |
iob |
16149 |
Module number |
0 |
0 |
0 |
No module data |
|
E11 |
iob |
16246 |
0 |
0 |
0 |
0 |
Failed to start the parameterization of modules |
|
E11 |
iob |
16247 |
1..20 |
0 |
0 |
0 |
Failed setting parameters |
|
E11 |
iob |
16248 |
Module number |
0 |
0 |
0 |
Failed setting expected module |
|
E11 |
iob |
16254 |
Module number |
0 |
0 |
0 |
Size of parameters expected by module differs from size provided by configuration |
|
E11 |
iob |
16158 |
Module number |
0 |
0 |
0 |
Type of present module does not match configuration |
|
E11 |
- |
16159 |
0 |
0 |
- |
0 |
Configured number of modules differs from found ones |
|
E11 |
- |
16160 |
0 |
0 |
- |
0 |
At least one module failed during configuration |