Parameter |
Value |
|
---|---|---|
Number of channels per module |
8 relay outputs |
|
Distribution of channels into groups |
8 groups of 1 channel each |
|
Connection of the channel R0 |
Terminal 2.0 (common), 3.0 (NO) and 4.0 (NC) |
|
Connection of the channel R1 |
Terminal 2.1 (common), 3.1 (NO) and 4.1 (NC) |
|
Connection of the channel R6 |
Terminal 2.6 (common), 3.6 (NO) and 4.6 (NC) |
|
Connection of the channel R7 |
Terminal 2.7 (common), 3.7 (NO) and 4.7 (NC) |
|
Galvanic isolation |
Between the channels and from the rest of the module |
|
Indication of the output signals |
One yellow LED per channel, the LED is ON when the relay coil is energized |
|
Monitoring point of output indicator |
LED is controlled by process CPU |
|
Way of operation |
Non-latching type |
|
Output delay (0->1 or 1->0) |
On request |
|
Relay power supply |
By UP process supply voltage |
|
Relay outputs |
|
|
Output short circuit protection |
Should be provided externally with a fuse or circuit breaker |
|
Rated protection fuse |
6 A gL/gG per channel |
|
Min. switching current |
10 mA |
|
Output switching capacity |
|
|
Resistive load, max. |
3 A; 3 A (230 V AC), 2 A (24 V DC) |
|
Inductive load, max. |
1.5 A; 1.5 A (230 V AC), 1.5 A (24 V DC) |
|
Lamp load |
60 W (230 V AC), 10 W (24 V DC) |
|
Output switching capacity (XC version above +60 °C) |
On request |
|
Lifetime (cycles) |
Mechanical: 300 000; Under load: 300 000 (24 V DC at 2 A), 200 000 (120 V AC at 2 A), 100 000 (230 V AC at 3 A) |
|
Spark suppression with inductive AC load |
Must be performed externally according to driven load specifications |
|
Demagnetization with inductive DC load |
A free-wheeling diode must be circuited in parallel to the inductive load |
|
Switching frequency |
|
|
With resistive load |
Max. 10 Hz |
|
With inductive load |
Max. 2 Hz |
|
With lamp load |
On request |
|
Max. cable length |
|
|
Shielded |
1000 m |
|
Unshielded |
600 m |