This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
The arrangement of the parameter data is performed by your system configuration software Automation Builder. ABB GSDML file for PROFINET devices can be used to configure AI581-S parameters in 3rd party PROFINET F-Host systems.
The parameter setting directly influences the functionality of modules and reachable SIL (IEC 61508), max. SIL (IEC 62061) and PL (ISO 13849-1).
No. |
Name |
Values |
Default |
---|---|---|---|
1 |
Check supply |
"On", "Off" |
"On" |
2 |
Configuration |
"Not used", "1 channel (0 ... 20 mA)", "1 channel (4 ... 20 mA)", "2 channel (4 ... 20 mA)" |
"Not used" |
3 |
Noise rejection |
"50 Hz", "60 Hz", "None" |
"50 Hz" |
4 |
Tolerance range (used only for "2 channel (4 ... 20 mA)" mode) |
"4 %", "5 %", "6 %", "7 %", "8 %", "9 %", "10 %", "11 %", "12 %" |
"4 %" |
5 |
Used value (min/max) (used only for "2 channel (4 ... 20 mA)" mode) |
"Minimum", "Maximum" |
"Minimum" |