The processor modules provide up to 8 PWM output channels with a maximum frequency of 100 kHz ... 200 kHz. The parameter of PWM output channel of onboard I/O must be configured before it can be used. User should take these steps to configure the PWM output function.
|
Functionality to be realized |
Processor module type |
Digital output channels |
Configuration of the channel to be selected in Automation Builder |
Dedicated function block to be used in the user program |
Comments |
|---|---|---|---|---|---|
|
PWM outputs |
PM5012-T-ETH |
O0 … O3 |
PWM |
OBIOPwm |
Up to 4 PWM with 5 kHz |
|
PM5012-R-ETH |
NO0 … NO1 |
Not relevant for the functionality |
Relay outputs without other functions |
||
|
NO2 … NO3 |
Not relevant for the functionality |
||||
|
PM5032-T-ETH, PM5052-T-ETH, PM5072-T-2ETH(W) PM5082-T-2ETH |
O0 … O3 |
PWM |
OBIOPwm |
Up to 4 PWM with 5 kHz |
|
|
O4 … O7 |
PWM / PTOx LS Pulse |
Up to 4 PWM with 100...200 kHz |
|||
|
C12 … C13 |
Not relevant for the functionality |
||||
|
PM5032-R-ETH, PM5052-R-ETH |
NO0 … NO2 |
Not relevant for the functionality |
OBIOPwm |
Relay outputs without other functions |
|
|
NO3 … NO5 |
Not relevant for the functionality |
||||
|
C12 … C13 |
PWM |
Up to 2 PWM with 100 kHz only on these channels |